824G Series II Wheel Dozer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406E ATAAC Diesel
Cat 3406E ATAAC Diesel
Flywheel Power
339 hp
253 kW
Gross Power
380 hp
283 kW
Net Power – EEC 80/1269
339 hp
253 kW
Net Power – ISO 9249
339 hp
253 kW
Net Power - SAE J1349 (JAN90)
339 hp
253 kW
Net Power - DIN 70020
327 PS
327 PS
Bore
5.4 in
137 mm
Stroke
6.5 in
165 mm
Displacement
893 in3
14.64 L
Torque Rise
28 %
28 %

Transmission

Number of Forward Speeds
4
4
Number of Reverse Speeds
4
4
Forward 1
3.8 mph
6.1 km/h
Forward 2
6.5 mph
10.5 km/h
Forward 3
11.4 mph
18.3 km/h
Forward 4
20 mph
32.1 km/h
Reverse 1
4.3 mph
6.9 km/h
Reverse 2
7.5 mph
12 km/h
Reverse 3
13 mph
20.8 km/h
Reverse 4
22.7 mph
36.6 km/h

Hydraulic System

Vane pump output at 2000 rpm and 6900 kPa (1000 psi)
24.5 gal/min
93 L/min
Lift cylinder, bore and stroke
120.65 mm x 915 mm 4.75 in x 36 in
120.65 mm x 915 mm 4.75 in x 36 in
Steering cylinder, bore and stroke
114.3 mm x 576 mm 4.5 in x 22.7 in
114.3 mm x 576 mm 4.5 in x 22.7 in
Right tilt and tip, bore and stroke
152.4 mm x 255 mm 6 in x 10 in
152.4 mm x 255 mm 6 in x 10 in
Left tilt and tip, bore and stroke
133.35 mm x 255 mm 5.25 in x 10 in
133.35 mm x 255 mm 5.25 in x 10 in
Relief valve setting
3500 psi
24000 kPa

Brakes

Brakes
Meet OSHA, SAE J1473 DEC84, ISO 2450-1985 standards.
Meet OSHA, SAE J1473 DEC84, ISO 2450-1985 standards.

Axles

Front
Planetary fixed
Planetary fixed
Rear
Planetary oscillating ±13°
Planetary oscillating ±13°

Steering

Steering
Full hydraulic, power steering
Full hydraulic, power steering
Turning radius with straight blade
24 ft
7305 mm
Steering Angle
±42°
±42°

Tires

Standard Tire Size
29.5-25 L-3
29.5-25 L-3
Tires
10 choices in addition to standard offering.
10 choices in addition to standard offering.

Weights

Operating Weight
63325 lb
28724 kg

Service Refill Capacities

Fuel Tank – standard
166.5 gal
630 L
Cooling System
21.9 gal
83 L
Crankcase
9 gal
34 L
Transmission
16.4 gal
62 L
Hydraulic Tank
23.2 gal
88 L
Differentials and Final Drives – Front
23.8 gal
90 L
Differentials and Final Drives – Rear
23.8 gal
90 L

Cab

ROPS/FOPS
Meets SAE and ISO standards.
Meets SAE and ISO standards.

Sound Performance

Standards
Meet ANSI/SAE and ISO requirements.
Meet ANSI/SAE and ISO requirements.

Blade Specifications

Blade Capacities
4.67 m3 6.11 yd3
4.67 m3 6.11 yd3
Straight Blade - Capacity
6.11 yd3
4.67 m3
Moldboard Length
13.75 ft
4190 mm
Straight Blade - Overall Width
14.79 ft
4507 mm
Straight Blade - Height
48.39 ft
1229 mm
Straight Blade - Digging Depth
16.93 ft
430 mm
Maximum Lift Above Ground
3.5 ft
1070 mm
Straight Blade - Ground Clearance
37.59 ft
955 mm
Blade Tip Angle - Total
22.4 Degrees
22.4 Degrees
Blade Tip Angle - Forward
11.2 Degrees
11.2 Degrees
Blade Tip Angle - Back
11.2 Degrees
11.2 Degrees
Blade Tilt Angle - Right
15.2 Degrees
15.2 Degrees
Blade Tilt Angle - Left
15.2 Degrees
15.2 Degrees
Straight Blade - Maximum Tilt
46.61 ft
1184 mm

Dimensions

Height to Top of Cab
12.1 ft
3693 mm
Height to Top of Exhaust Pipe
11.5 ft
3517 mm
Height to Top of Hood
8.4 ft
2558 mm
Ground Clearance to Bumper
2.9 ft
890 mm
Height to Bottom of Ladder
2.3 ft
698.5 mm
Center Line of Rear Axle to Edge of Bumper
8.7 ft
2662 mm
Center Line of Rear Axle to Hitch
6.1 ft
1850 mm
Wheelbase
12.1 ft
3700 mm
Length with Blade on Ground
26.8 ft
8160 mm
Ground Clearance
1.3 ft
400 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com