824G Wheel Dozer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3406C DITA
Cat 3406C DITA
Flywheel Power
315 hp
235 kW
Displacement
890.95 in3
14.6 L

Transmission

Number of Forward Speeds
4
4
Number of Reverse Speeds
4
4
Forward 1
3.67 mph
5.9 km/h
Forward 2
6.52 mph
10.5 km/h
Forward 3
11.56 mph
18.6 km/h
Forward 4
20.51 mph
33 km/h
Reverse 1
4.23 mph
6.8 km/h
Reverse 2
7.46 mph
12 km/h
Reverse 3
13.24 mph
21.3 km/h
Reverse 4
23.49 mph
37.8 km/h

Axles

Front
Fixed
Fixed
Rear
Oscillates
Oscillates

Steering

Steering Angle
42
42

Tires

Standard Tire Size
29.5-25, 16 PR (L-3)
29.5-25, 16 PR (L-3)

Weights

Operating Weight
58564 lb
26620 kg

Service Refill Capacities

Fuel Tank – standard
166 gal
630 L
Cooling System
21.4 gal
81 L
Crankcase
8.98 gal
34 L
Transmission
16.38 gal
62 L
Hydraulic Tank
23.25 gal
88 L
Differentials and Final Drives – Front
23.78 gal
90 L
Differentials and Final Drives – Rear
23.78 gal
90 L

Operating Specifications

Turning Circle w/Blade
40 ft
14.6 m
Ground Clearance
15.1 in
383 mm

Blade Specifications

Straight Blade - Capacity
6.11 yd3
4.67 m3
Moldboard Length
13.75 ft
4190 mm
Straight Blade - Overall Width
14.79 ft
4507 mm
Straight Blade - Height
4.03 ft
1229 mm
Straight Blade - Digging Depth
1.41 ft
430 mm
Maximum Lift Above Ground
3.51 ft
1070 mm
Straight Blade - Ground Clearance
3.51 ft
1070 mm
Straight Blade - Maximum Tilt
3.88 ft
1184 mm

Dimensions

Height to Top of Cab
12.35 ft
3764 mm
Wheelbase
12.14 ft
3700 mm
Length with Blade on Ground
26.31 ft
8020 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com