814F
Top performance.
Cat design combines power, mobility and operator comfort for high productivity.
Reliable, durable operation.
Rugged construction and easy maintenance provide long life with low operating cost.
--- Select a Model ---
814F
824G
824G Series II
834B
834G
814F Wheel Dozer
Overview & Specifications
Engine
Engine Model
Cat® 3176C ATAAC
Cat® 3176C ATAAC
Net Power
240 hp
179 kW
Flywheel Power
240 hp
179 kW
Gross Power
254 hp
189 kW
Net Power – EEC 80/1269
240 hp
179 kW
Net Power – ISO 9249
240 hp
179 kW
Net Power - SAE J1349 (JAN90)
240 hp
179 kW
Bore
4.92 in
125 mm
Stroke
5.51 in
140 mm
Displacement
628.5 in3
10.3 L
Torque Rise
45 %
45 %
Transmission
Forward 1
3.6 mph
5.8 km/h
Forward 2
6.3 mph
10.2 km/h
Forward 3
10.9 mph
17.7 km/h
Forward 4
19.2 mph
30.9 km/h
Reverse 1
4.1 mph
6.6 km/h
Reverse 2
7.1 mph
11.5 km/h
Reverse 3
12.5 mph
20.2 km/h
Reverse 4
21.8 mph
35.1 km/h
Hydraulic System
Lift cylinder, bore and stroke
120.65 mm x 913.9 mm 4.74 in x 35.98 in
120.65 mm x 913.9 mm 4.74 in x 35.98 in
Steering cylinder, bore and stroke
101.6 mm x 597 mm 3.99 in x 23.5 in
101.6 mm x 597 mm 3.99 in x 23.5 in
Relief valve setting
2255 psi
15550 kPa
Brakes
Brakes
Meet OSHA regulations
Meet OSHA regulations
Axles
Front
Fixed
Fixed
Rear
Oscillating ±12°
Oscillating ±12°
Maximum single-wheel rise and fall
18.39 in
467 mm
Steering
Turning radius with straight blade
15.53 ft
4734 mm
Steering Angle
±30°
±30°
Tires
Standard Tire Size
23.5-25,12PR
23.5-25,12PR
Tires
4 options available
4 options available
Weights
Operating Weight
47877 lb
21713 kg
Service Refill Capacities
Fuel Tank – standard
117.8 gal
446 L
Cooling System
14.5 gal
55 L
Crankcase
9 gal
34 L
Transmission
13.2 gal
50 L
Hydraulic Tank
23.2 gal
88 L
Differentials and Final Drives – Front
17.1 gal
65 L
Differentials and Final Drives – Rear
17.1 gal
65 L
Cab
ROPS/FOPS
Meets SAE and ISO standards
Meets SAE and ISO standards
Operating Specifications
Ground Clearance
17.64 in
448 mm
Sound Performance
Standards
Meet required standards
Meet required standards
Blade Specifications
Blade Capacities
2.66 m3 3.49 yd3
2.66 m3 3.49 yd3
Straight Blade - Capacity
3.49 yd3
2.66 m3
Moldboard Length
11.8 ft
3596 mm
Straight Blade - Overall Width
11.8 ft
3596 mm
Straight Blade - Height
3.6 ft
1110 mm
Straight Blade - Digging Depth
1.73 ft
528 mm
Maximum Lift Above Ground
2.36 ft
718 mm
Straight Blade - Ground Clearance
2.36 ft
718 mm
Blade Tip Angle - Total
51.9 Degrees
51.9 Degrees
Blade Tip Angle - Forward
10 Degrees
10 Degrees
Blade Tip Angle - Back
4.5 Degrees
4.5 Degrees
Blade Tilt Angle - Right
4.5 Degrees
4.5 Degrees
Blade Tilt Angle - Left
8 Degrees
8 Degrees
Straight Blade - Maximum Tilt
2.6 ft
795 mm
Dimensions
Height to Top of Cab
10.91 ft
3326 mm
Height to Top of Exhaust Pipe
10.84 ft
3304 mm
Height to Top of Hood
7.79 ft
2373 mm
Ground Clearance to Bumper
2.45 ft
748 mm
Height to Bottom of Ladder
1.45 ft
441 mm
Center Line of Rear Axle to Edge of Bumper
6.14 ft
1871 mm
Center Line of Rear Axle to Hitch
5.5 ft
1675 mm
Wheelbase
11 ft
3350 mm
Length with Blade on Ground
22.58 ft
6881 mm
Ground Clearance
1.2 ft
366 mm