992G
Increased power and torque rise, stronger power train components, cast box boom, electro-hydraulic controls coupled with increased bucket size and higher lifting capacity make the 992G a revolutionary advancement in large wheel loader design.
--- Select a Model ---
988F Series II
988G
990 Series II
990 Series II
992G
994D
992G Wheel Loader
Overview & Specifications
Engine
Net Power
800 hp
597 kW
Engine Model
Cat 3508B EUI
Cat 3508B EUI
Gross Power
880 hp
656 kW
Net Power - Caterpillar
800.59 hp
597 kW
Bore
6.69 in
170 mm
Stroke
7.48 in
190 mm
Displacement
2105.32 in3
34.5 L
Rated Speed
1750
1750
Operating Specifications
Operating Weight
206783 lb
93779 kg
Rated Payload
21.46 tons
21.8 tonnes
Rated Payload – Standard
21.46 tons
21.8 tonnes
Travel Speed
14.5 mph
20.2 km/h
Static Tipping Load, Full Turn
112777 lb
51146 kg
Dump Clearance
19 ft
4636 mm
Breakout Force
237825 lb
62665 kN
Cat Truck Match – Standard
777D
777D
Articulation Angle
43 Degrees
43 Degrees
Transmission
Transmission Type
Powershift
Powershift
Forward 1
4.1 mph
6.6 km/h
Forward 2
7.15 mph
11.5 km/h
Forward 3
12.37 mph
19.9 km/h
Reverse 1
4.54 mph
7.3 km/h
Reverse 2
7.83 mph
12.6 km/h
Reverse 3
13.67 mph
22 km/h
Hydraulic Cycle Time
Raise
9.12 Seconds
9.12 Seconds
Dump
3.3 Seconds
3.3 Seconds
Lower Float Down (Empty)
3.47 Seconds
3.47 Seconds
Total Hydraulic Cycle Time
15.9 Seconds
15.9 Seconds
Service Refill Capacities
Fuel Tank
413 gal
1562 L
Cooling System
76.61 gal
290 L
Crankcase
26.95 gal
102 L
Transmission
44.65 gal
169 L
Differentials and Final Drives – Front
91.14 gal
345 L
Differentials and Final Drives – Rear
86.12 gal
326 L
Hydraulic System (factory fill)
170.66 gal
646 L
Hydraulic System (tank only)
86.12 gal
326 L
Hydraulic System (including tank)
231.68 gal
877 L
Dimensions*
Height to Top of Exhaust Stacks
17.17 ft
5234 mm
Height to Top of ROPS/FOPS
18.34 ft
5590 mm
Height to Top of Hood
13.07 ft
3984 mm
Ground Clearance
2.27 ft
691 mm
Reach at Max. Lift/Dump - Std
7.81 ft
2381 mm
Clearance at Max. Lift/Dump - Std
18.4 ft
5607 mm
Bucket Pivot at Max. Lift - Std
22.77 ft
6939 mm
Overall Height Bucket Raised - Std
30.89 ft
9415 mm
Overall Height Bucket Raised - Std
30.89 ft
9415 mm
Length - Rear Axle to Bumper
13.76 ft
4195 mm
Wheel Base Length
19.32 ft
5890 mm
Overall Length - Std
51.3 ft
15636 mm
Overall Length - HL
53.23 ft
16226 mm
Width Over Tires
14.82 ft
4516 mm
Full Turn Static Tipping Load at 43°
113299.83 lb
51392 kg
Dump Clearance at Full Lift and 45° Dump - Std
15.18 ft
4626 mm
Reach at Full Lift and 45° Dump - Std
7.6 ft
2315 mm
Turning Circle - Std
73.07 ft
22272 mm
Full Turn Static Tipping Load at 40° - HL
111818.33 lb
50720 kg
Dump Clearance at Full Lift and 45° Dump - HL
17.22 ft
5250 mm
Reach at Full Lift and 45° Dump - HL
7.56 ft
2304 mm
Turning Circle - HL
75.05 ft
22876 mm
Straight Static Tipping Load - Std
132920.95 lb
60292 kg
Straight Static Tipping Load - HL
129395.76 lb
58693 kg
Hinge Pin Height at Full Lift - Std
22.77 ft
6939 mm
Overall Height with Bucket Raised
30.89 ft
9415 mm
Buckets
Bucket Capacities
11.5-12.3 m3 15-16 yd3
11.5-12.3 m3 15-16 yd3
Max. Bucket Capacity
16 yd3
12.3 m3
Bucket Width
15.83 ft
4824 mm
Axles
Maximum Single-Wheel Rise and Fall
24.8 in
630 mm
Front
Fixed
Fixed
Rear
Trunnion
Trunnion
Oscillation Angle
10
10
Cab
Air Conditioning
Standard
Standard
Steering
Steering
Articulation
Articulation
Minimum Turning Radius (over bucket)
438.42 in
11136 mm
Steering Angle, each direction
43 Degrees
43 Degrees
Relief Valve Setting
4496.17 psi
31000 kPa