988F Series II Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Net Power
430 hp
321 kW
Engine Model
Cat 3408E
Cat 3408E
Gross Power
675 hp
342 kW

Operating Specifications

Operating Weight
100697 lb
45678 kg
Travel Speed
14 mph
35.1 km/h
Static Tipping Load, Full Turn
80432 lb
27179 kg
Dump Clearance
13.9 ft
3393 mm
Breakout Force
129661 lb
34742 kN

Hydraulic Cycle Time

Raise
7.9 Seconds
7.9 Seconds
Lower Float Down (Empty)
4 Seconds
4 Seconds

Service Refill Capacities

Fuel Tank
252 gal
659 L

Buckets

Max. Bucket Capacity
9 yd3
6.9 m3
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com