990 Series II Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Net Power
625 hp
466 kW
Engine Model
Cat 3412E TA
Cat 3412E TA
Gross Power
880 hp
503 kW
Displacement
1647.64 in3
27 L

Operating Specifications

Operating Weight
162040 lb
73490 kg
Travel Speed
12.5 mph
22.5 km/h
Static Tipping Load, Full Turn
108892 lb
36556 kg
Dump Clearance
15.25 ft
4254 mm
Breakout Force
137841 lb
58937 kN
Articulation Angle
35 Degrees
35 Degrees

Transmission

Transmission Type
Powershift
Powershift
Forward 1
4.35 mph
7 km/h
Forward 2
7.95 mph
12.8 km/h
Forward 3
13.92 mph
22.4 km/h
Reverse 1
4.91 mph
7.9 km/h
Reverse 2
8.76 mph
14.1 km/h
Reverse 3
15.41 mph
24.8 km/h

Hydraulic Cycle Time

Raise
9.2 Seconds
9.2 Seconds
Dump
2.9 Seconds
2.9 Seconds
Lower Float Down (Empty)
9.2 Seconds
9.2 Seconds
Total Hydraulic Cycle Time
15.9 Seconds
15.9 Seconds

Service Refill Capacities

Fuel Tank
413 gal
970 L
Cooling System
50.19 gal
190 L
Crankcase
25.1 gal
95 L
Transmission
29.06 gal
110 L
Differentials and Final Drives – Front
71.59 gal
271 L
Differentials and Final Drives – Rear
68.95 gal
261 L
Hydraulic System (tank only)
45.97 gal
174 L
Hydraulic System (including tank)
114.91 gal
435 L

Dimensions*

Height to Top of ROPS/FOPS
16.63 ft
5070 mm
Reach at Max. Lift/Dump - Std
8.25 ft
2516 mm
Wheel Base Length
15.09 ft
4600 mm
Overall Length - Std
42.12 ft
12839 mm
Hinge Pin Height at Full Lift - Std
19.25 ft
5866 mm

Buckets

Bucket Capacities
11 - 12 cyds
11 - 12 cyds
Max. Bucket Capacity
12 yd3
9.2 m3

Axles

Maximum Single-Wheel Rise and Fall
22.52 in
572 mm
Front
Fixed
Fixed
Rear
Trunnion
Trunnion
Oscillation Angle
11
11
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com