IT38G Series II Integrated Toolcarrier

Overview & Specifications

Overview & Specifications

Engine

Net Power – ISO 9249
180 hp
134 kW
Engine Model
Cat® 3126B ATAAC
Cat® 3126B ATAAC
Flywheel Power
160 hp
119 kW
Max. Flywheel Power
180 hp
134 kW
Peak Torque (Net) @ 1,400 rpm
619 ft-lb
839 N·m
Total Torque Rise
62 %
62 %
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Weights

Operating Weight
32156 lb
14583 kg

Buckets

Bucket Capacities
2.21-2.8 m3 2.75-3.5 yd3
2.21-2.8 m3 2.75-3.5 yd3
Maximum Bucket Capacity
3.5 yd3
2.8 m3

Operating Specifications

Static Tipping Load, Full Turn
19106 lb
8665 kg
Breakout Force
24750 lb
110 kN

Transmission

Forward 1
4.7 mph
7.6 km/h
Forward 2
8.3 mph
13.4 km/h
Forward 3
14.5 mph
23.3 km/h
Forward 4
24.1 mph
38.8 km/h
Reverse 1
4.7 mph
7.6 km/h
Reverse 2
8.3 mph
13.4 km/h
Reverse 3
14.5 mph
23.3 km/h

Hydraulic System

Bucket/Work Tool System - Relief Valve Setting
3597 psi
24800 kPa
Hydraulic Cycle Time – Raise
5.8 Seconds
5.8 Seconds
Hydraulic Cycle Time – Dump
2 Seconds
2 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
2.9 Seconds
2.9 Seconds
Hydraulic Cycle Time – Total
10.7 Seconds
10.7 Seconds
Pilot System - Pump Output
26.9 gal/min
102 L/min

Brakes

Brakes
Meets required standards.
Meets required standards.

Axles

Front
Fixed front
Fixed front
Rear
Oscillating +/- 12°
Oscillating +/- 12°
Maximum Single-Wheel Rise and Fall
16.5 in
420 mm

Tires

Tires
Choose from a variety of tires to match your application.
Choose from a variety of tires to match your application.

Cab

ROPS/FOPS
Meets SAE and ISO standards.
Meets SAE and ISO standards.

Service Refill Capacities

Fuel Tank – Standard
67.9 gal
257 L
Cooling System
11.4 gal
43 L
Crankcase
7.9 gal
30 L
Transmission
7.9 gal
30 L
Differentials and Final Drives – Front
6.3 gal
24 L
Differentials and Final Drives – Rear
7.1 gal
27 L
Hydraulic System (Including Tank)
23.8 gal
90 L
Hydraulic Tank
20.1 gal
76 L

Dimensions

Height to top of ROPS
10.83 ft
3300 mm
Height to top of exhaust pipe
10.59 ft
3227 mm
Height to top of hood
7.74 ft
2359 mm
Ground clearance
1.31 ft
399 mm
B-Pin height – standard
13.32 ft
4061 mm
Center line rear axle to edge of counterweight
6.09 ft
1857 mm
Wheelbase
9.91 ft
3020 mm
Center line rear axle to hitch
4.95 ft
1510 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com