962G Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3126 DITA
Cat® 3126 DITA
Flywheel Power
200 hp
149 kW
Max. Flywheel Power
207 hp
154 kW
Displacement
439.37 in3
7.2 L

Weights

Operating Weight
40960 lb
18578 kg

Buckets

Maximum Bucket Capacity
5 yd3
3.8 m3

Operating Specifications

Dump Clearance
10 ft
3040 m
Static Tipping Load, Full Turn
24340 lb
11042 kg
Breakout Force
31550 lb
140.7 kN

Transmission

Forward 1
4.29 mph
6.9 km/h
Forward 2
7.89 mph
12.7 km/h
Forward 3
13.86 mph
22.3 km/h
Forward 4
22.99 mph
37 km/h
Reverse 1
4.72 mph
7.6 km/h
Reverse 2
8.64 mph
13.9 km/h
Reverse 3
15.22 mph
24.5 km/h
Reverse 4
25.17 mph
40.5 km/h
Travel Speed
23 mph
37 km/h

Hydraulic System

Hydraulic Cycle Time – Raise
6.3 Seconds
6.3 Seconds
Hydraulic Cycle Time – Dump
2.2 Seconds
2.2 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
2.2 Seconds
2.2 Seconds
Hydraulic Cycle Time – Total
10.7 Seconds
10.7 Seconds

Axles

Front
Fixed
Fixed
Rear
Trunnion
Trunnion
Maximum Single-Wheel Rise and Fall
18.5 in
470 mm

Service Refill Capacities

Fuel Tank – Standard
78 gal
295 L
Cooling System
12.94 gal
49 L
Crankcase
7.93 gal
30 L
Transmission
8.98 gal
34 L
Differentials and Final Drives – Front
9.51 gal
36 L
Differentials and Final Drives – Rear
9.51 gal
36 L
Hydraulic System (Including Tank)
40.42 gal
153 L
Hydraulic Tank
23.25 gal
88 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com