966G
The 966G delivers excellent breakout force, fast load and cycle times, and precise maneuvering for top all-around performance. Proven components, combined with easy maintenance ensures reliability over the life of the machine.
--- Select a Model ---
950G Series II
950G
950H
950H
962G Series II
962G
962H
966G Series II
966G
966H
972G
972H
980G
980H
IT38G
IT38G Series II
IT38H
IT62G
966G Wheel Loader
Overview & Specifications
Engine
Engine Model
Cat® 3306 DITA
Cat® 3306 DITA
Flywheel Power
235 hp
175 kW
Max. Flywheel Power
253 hp
189 kW
Displacement
638.31 in3
10.46 L
Weights
Operating Weight
50410 lb
22865 kg
Buckets
Maximum Bucket Capacity
5.25 yd3
4 m3
Operating Specifications
Dump Clearance
10.1 ft
3100 m
Static Tipping Load, Full Turn
30870 lb
14000 kg
Breakout Force
44120 lb
196.1 kN
Transmission
Forward 1
4.47 mph
7.2 km/h
Forward 2
7.83 mph
12.6 km/h
Forward 3
13.48 mph
21.7 km/h
Forward 4
23.18 mph
37.3 km/h
Reverse 1
5.1 mph
8.2 km/h
Reverse 2
8.89 mph
14.3 km/h
Reverse 3
15.29 mph
24.6 km/h
Reverse 4
26.28 mph
42.3 km/h
Travel Speed
23.1 mph
37.3 km/h
Hydraulic System
Hydraulic Cycle Time – Raise
6.6 Seconds
6.6 Seconds
Hydraulic Cycle Time – Dump
1.3 Seconds
1.3 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
1.8 Seconds
1.8 Seconds
Hydraulic Cycle Time – Total
9.7 Seconds
9.7 Seconds
Axles
Front
Fixed
Fixed
Rear
Trunnion
Trunnion
Maximum Single-Wheel Rise and Fall
19.76 in
502 mm
Service Refill Capacities
Fuel Tank – Standard
108.3 gal
410 L
Cooling System
21.13 gal
80 L
Crankcase
7.4 gal
28 L
Transmission
13.21 gal
50 L
Differentials and Final Drives – Front
16.91 gal
64 L
Differentials and Final Drives – Rear
16.91 gal
64 L
Hydraulic System (Including Tank)
54.68 gal
207 L
Hydraulic Tank
36.98 gal
140 L