980G
Increased power and torque rise, stronger power train components and improved stability make the 980G a solid performer. World-class cab provides revolutionary electronics and hydraulics for low-effort operation and increased productivity.
--- Select a Model ---
950G Series II
950G
950H
950H
962G Series II
962G
962H
966G Series II
966G
966H
972G
972H
980G
980H
IT38G
IT38G Series II
IT38H
IT62G
980G Wheel Loader
Overview & Specifications
Engine
Engine Model
Cat® 3406C DITA
Cat® 3406C DITA
Flywheel Power
300 hp
224 kW
Max. Flywheel Power
300 hp
224 kW
Displacement
890.95 in3
14.6 L
Weights
Operating Weight
65078 lb
29519 kg
Buckets
Maximum Bucket Capacity
7.5 yd3
5.7 m3
Operating Specifications
Dump Clearance
10.75 ft
3271 m
Static Tipping Load, Full Turn
40005 lb
18146 kg
Breakout Force
47277 lb
210 kN
Transmission
Forward 1
4.35 mph
7 km/h
Forward 2
7.64 mph
12.3 km/h
Forward 3
13.42 mph
21.6 km/h
Forward 4
23.24 mph
37.4 km/h
Reverse 1
4.97 mph
8 km/h
Reverse 2
8.7 mph
14 km/h
Reverse 3
15.29 mph
24.6 km/h
Reverse 4
26.59 mph
42.8 km/h
Travel Speed
23.2 mph
37.4 km/h
Hydraulic System
Hydraulic Cycle Time – Raise
6.8 Seconds
6.8 Seconds
Hydraulic Cycle Time – Dump
2 Seconds
2 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
3.4 Seconds
3.4 Seconds
Hydraulic Cycle Time – Total
12.2 Seconds
12.2 Seconds
Axles
Front
Fixed
Fixed
Rear
Trunnion
Trunnion
Maximum Single-Wheel Rise and Fall
21.65 in
550 mm
Service Refill Capacities
Fuel Tank – Standard
124 gal
470 L
Cooling System
20.87 gal
79 L
Crankcase
10.04 gal
38 L
Transmission
16.38 gal
62 L
Differentials and Final Drives – Front
22.98 gal
87 L
Differentials and Final Drives – Rear
21.4 gal
81 L
Hydraulic System (Including Tank)
54.95 gal
208 L
Hydraulic Tank
33.02 gal
125 L