IT62G
The IT62G's state-of-the-art design and superior quality maximizes productivity and delivers excellent breakout force, fast load and cycle times, and precise maneuvering for top all-around performance. In addition, the 8-bar linkage provides parallel lift throughout the entire lifting range.
--- Select a Model ---
950G Series II
950G
950H
950H
962G Series II
962G
962H
966G Series II
966G
966H
972G
972H
980G
980H
IT38G
IT38G Series II
IT38H
IT62G
IT62G Integrated Toolcarrier
Overview & Specifications
Engine
Net Power – ISO 9249
200 hp
149 kW
Engine Model
Cat® 3126 DITA
Cat® 3126 DITA
Net Power – 80/1269/EEC
200 hp
149 kW
Flywheel Power
200 hp
149 kW
Max. Flywheel Power
207 hp
154 kW
Net Power – SAE J1349
200 hp
149 kW
Flywheel Power - DIN 70020
208.0
208.0
Peak Torque (Net) @ 1,200 rpm
674 ft-lb
917 N·m
Total Torque Rise
41.2 %
41.2 %
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L
Weights
Operating Weight
40380 lb
18314 kg
Buckets
Bucket Capacities
31.1 to 3.3 m3 : 4.0 to 4.25 yd3
31.1 to 3.3 m3 : 4.0 to 4.25 yd3
Maximum Bucket Capacity
4.25 yd3
3.3 m3
Operating Specifications
Dump Clearance
9.3 ft
2.84 m
Static Tipping Load, Full Turn
24890 lb
11288 kg
Breakout Force
28210 lb
125.5 kN
Transmission
Forward 1
4.3 mph
6.9 km/h
Forward 2
7.9 mph
12.7 km/h
Forward 3
13.9 mph
22.3 km/h
Forward 4
23 mph
37 km/h
Reverse 1
4.7 mph
7.6 km/h
Reverse 2
8.7 mph
13.9 km/h
Reverse 3
15.3 mph
24.5 km/h
Reverse 4
25.3 mph
40.5 km/h
Hydraulic System
Bucket/Work Tool System - Relief Valve Setting
3000 psi
20700 kPa
Steering System Pump Type
Full hyrdaulic power steering
Full hyrdaulic power steering
Hydraulic Cycle Time – Raise
6.1 Seconds
6.1 Seconds
Hydraulic Cycle Time – Dump
2.1 Seconds
2.1 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
2.8 Seconds
2.8 Seconds
Hydraulic Cycle Time – Total
11 Seconds
11 Seconds
Brakes
Brakes
Full-hydraulic actuated, oil-disc
Full-hydraulic actuated, oil-disc
Axles
Front
Fixed front
Fixed front
Rear
Oscillating rear (± 13°)
Oscillating rear (± 13°)
Maximum Single-Wheel Rise and Fall
19 in
470 mm
Service Refill Capacities
Fuel Tank – Standard
78 gal
295 L
Cooling System
12.9 gal
49 L
Crankcase
7.9 gal
30 L
Transmission
9 gal
34 L
Differentials and Final Drives – Front
9.5 gal
36 L
Differentials and Final Drives – Rear
9.5 gal
36 L
Hydraulic System (Including Tank)
40.4 gal
253 L
Hydraulic Tank
23.2 gal
88 L