IT38G Integrated Toolcarrier

Overview & Specifications

Overview & Specifications

Engine

Net Power – ISO 9249
160 hp
119 kW
Engine Model
Cat® 3126 DITA
Cat® 3126 DITA
Net Power – 80/1269/EEC
160 hp
119 kW
Flywheel Power
160 hp
119 kW
Max. Flywheel Power
172 hp
128 kW
Net Power – SAE J1349
160 hp
119 kW
Flywheel Power - DIN 70020
166.0
166.0
Peak Torque (Net) @ 1,200 rpm
645 ft-lb
874 N·m
Total Torque Rise
69 %
69 %
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Weights

Operating Weight
28714 lb
13062 kg

Buckets

Bucket Capacities
2.2 to 2.5 m3 : 2.9 to 3.3 yd3
2.2 to 2.5 m3 : 2.9 to 3.3 yd3
Maximum Bucket Capacity
3.3 yd3
2.5 m3

Operating Specifications

Dump Clearance
9.17 ft
2.8 m
Static Tipping Load, Full Turn
16800 lb
7621 kg
Breakout Force
28020 lb
124.7 kN

Transmission

Forward 1
4.7 mph
7.6 km/h
Forward 2
8.6 mph
13.9 km/h
Forward 3
14.8 mph
23.9 km/h
Forward 4
24.3 mph
39.2 km/h
Reverse 1
4.7 mph
7.6 km/h
Reverse 2
8.6 mph
13.9 km/h
Reverse 3
24.3 mph
39.2 km/h

Hydraulic System

Bucket/Work Tool System – Pump Output
43 gal/min
163 L/min
Bucket/Work Tool System - Relief Valve Setting
3600 psi
24800 kPa
Steering System Pump Type
Full hydraulic power steering
Full hydraulic power steering
Hydraulic Cycle Time – Raise
5.8 Seconds
5.8 Seconds
Hydraulic Cycle Time – Dump
2 Seconds
2 Seconds
Hydraulic Cycle Time – Lower, Empty, Float Down
2.9 Seconds
2.9 Seconds
Hydraulic Cycle Time – Total
10.7 Seconds
10.7 Seconds

Brakes

Brakes
Full-hyrdaulic actuated, oil-disc
Full-hyrdaulic actuated, oil-disc

Axles

Front
Fixed front
Fixed front
Rear
Oscillating rear (± 13°)
Oscillating rear (± 13°)
Maximum Single-Wheel Rise and Fall
16.5 in
420 mm

Service Refill Capacities

Fuel Tank – Standard
67 gal
254 L
Cooling System
12.7 gal
48 L
Crankcase
5.3 gal
20 L
Transmission
7.9 gal
30 L
Differentials and Final Drives – Front
6.3 gal
24 L
Differentials and Final Drives – Rear
7.1 gal
27 L
Hydraulic System (Including Tank)
23.8 gal
90 L
Hydraulic Tank
20.1 gal
76 L

Dimensions

Height to top of ROPS
10.83 ft
3300 mm
Height to top of exhaust pipe
10.59 ft
3227 mm
Height to top of hood
7.74 ft
2359 mm
Ground clearance
1.31 ft
399 mm
B-Pin height – standard
13.32 ft
4061 mm
Center line rear axle to edge of counterweight
6.09 ft
1857 mm
Wheelbase
9.91 ft
3020 mm
Center line rear axle to hitch
4.95 ft
1510 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com