IT14G
The IT14G Brushcutter Attachment is one of the first Caterpillar machines completely designed using state-of-the-art three-dimensional modeling computer technology. The results include a highly responsive hydrostatic transmission, exceptional machine balance and easier serviceability than ever before.
--- Select a Model ---
924F
938G
924G
938G Series II
938H
924Gz
924Gz
924H
924Hz
928G
928G
928Gz
928Hz
930G
930H
IT14G
IT24F
IT28G
IT28G
IT14G BrushCutter
Overview & Specifications
Engine
Rated Net Power
90 hp
67 kW
Model
Cat 3054
Cat 3054
Displacement
244 in3
3998.4 L
Buckets
Bucket Width
7.92 ft
2413 mm
Weights
Operating Weight
17393 lb
7906 kg
Steering
Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
186.93 in
4748 mm
Loader Hydraulic System
Hydraulic Cycle Time
12.5 Seconds
12.5 Seconds
Pump flow - Implement pump
23.8 gal/min
90 L/min
Relief Pressure - Implement pump
3560 psi
24550 bar
Raise
6.9 Seconds
6.9 Seconds
Dump
2.5 Seconds
2.5 Seconds
Lower, empty, float down
3.1 Seconds
3.1 Seconds
Total
12.5 Seconds
12.5 Seconds
Service Refill Capacities
Fuel tank
39.63 gal
150 L
Cooling system
6.08 gal
23 L
Crankcase
1.85 gal
7 L
Transmission
0.53 gal
2 L
Front
3.96 gal
15 L
Rear
3.96 gal
15 L
Hydraulic system (including tank)
26.42 gal
100 L
Hydraulic tank
18.49 gal
70 L
Axles
Axle Oscillation
11 Degrees
11 Degrees
Tires
Size
15.5-25, 12PR (L-2)
15.5-25, 12PR (L-2)
Tread Width
5.92 ft
1803.4 mm
Dimensions
Overall Height
10.16 ft
3098.8 mm
Wheelbase
8.5 ft
2591 mm
Width over tires
7.42 ft
2260.6 mm
Height to Top of ROPS/FOPS
10.17 ft
3100 mm
Height to Top of Hood
6.82 ft
2080 mm
Bucket Pin Height at Max Lift
12.46 ft
3798 mm
Rack Back Angle at Carry
54 Degrees
54 Degrees
Operating Specifications
Breakout Force
17270 lb
7833.7 kN
Static Tipping Load (Full Turn)
10094 lb
4578.6 kg
Reach - full lift/45 degree dump angle
2.58 ft
787.4 mm
Dump clearance - Full lift/45 degree dump angle
9.58 ft
2921 mm
Articulation Angle
40 Degrees
40 Degrees
Bucket Capacity (with bolt-on cutting edge)
1.8 yd3
1.4 m3