924F
A new class of machines that brings more versatility, power, performance, and operator comfort to your job. More useful loading, lifting, and moving power is made
possible by a careful balance of Caterpillar powertrain and hydraulic system components.
--- Select a Model ---
924F
938G
924G
938G Series II
938H
924Gz
924Gz
924H
924Hz
928G
928G
928Gz
928Hz
930G
930H
IT14G
IT24F
IT28G
IT28G
924F Wheel Loader
Overview & Specifications
Engine
Rated Net Power
105 hp
78 kW
Model
Cat 3114T
Cat 3114T
Displacement
268 in3
4.4 L
Buckets
Bucket Width
7.8 ft
2395 mm
Weights
Operating Weight
20081 lb
9100 kg
Optional Counterweight
566 lb
257 kg
Steering
Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
200.98 in
5105 mm
Loader Hydraulic System
Hydraulic Cycle Time
8.3 Seconds
8.3 Seconds
Pump flow - Implement pump
35 gal/min
132 L/min
Relief Pressure - Implement pump
3600 psi
24800 bar
Raise
4.3 Seconds
4.3 Seconds
Dump
1.3 Seconds
1.3 Seconds
Lower, empty, float down
2.7 Seconds
2.7 Seconds
Total
8.3 Seconds
8.3 Seconds
Service Refill Capacities
Fuel tank
41.48 gal
157 L
Cooling system
9.25 gal
35 L
Crankcase
2.64 gal
10 L
Transmission
6.08 gal
23 L
Front
5.55 gal
21 L
Rear
5.55 gal
21 L
Hydraulic system (including tank)
20.34 gal
77 L
Hydraulic tank
14 gal
53 L
Transmission
Forward 1
4.41 mph
7.1 km/h
2
8.14 mph
13.1 km/h
3
14.66 mph
23.6 km/h
4
23.74 mph
38.2 km/h
Reverse 1
4.41 mph
7.1 km/h
2
8.14 mph
13.1 km/h
3
14.66 mph
23.6 km/h
Axles
Axle Oscillation
12 Degrees
12 Degrees
Tires
Size
17.5-25
17.5-25
Tread Width
6.1 ft
1850 mm
Dimensions
Overall Height
10.3 ft
3136 mm
Wheelbase
8.8 ft
2692 mm
Width over tires
7.65 ft
2320 mm
Height to Top of ROPS/FOPS
10.29 ft
3136 mm
Bucket Pin Height at Max Lift
11.78 ft
3590 mm
Rack Back Angle at Carry
45 Degrees
45 Degrees
Operating Specifications
Breakout Force
21067 lb
93.7 kN
Static Tipping Load (Full Turn)
13885 lb
6297 kg
Reach - full lift/45 degree dump angle
2.8 ft
855 mm
Dump clearance - Full lift/45 degree dump angle
8.8 ft
2700 mm
Articulation Angle
40 Degrees
40 Degrees
Bucket Capacity (with bolt-on cutting edge)
1.8 yd3
1.4 m3