IT24F Integrated Toolcarrier

Overview & Specifications

Overview & Specifications

Engine

Rated Net Power
105 hp
78.3 kW
Model
3114T
3114T
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
22021.95 lb
9989 kg

Steering

Minimum turning radius (over tire)
200.98 in
5105 mm

Loader Hydraulic System

Pump flow - Implement pump
39.89 gal/min
151 L/min
Raise
5.3 Seconds
5.3 Seconds
Dump
1.5 Seconds
1.5 Seconds
Lower, empty, float down
4.3 Seconds
4.3 Seconds
Total
11.1 Seconds
11.1 Seconds

Service Refill Capacities

Fuel tank
41.48 gal
157 L
Cooling system
9.25 gal
35 L
Crankcase
2.64 gal
10 L
Transmission
6.08 gal
23 L
Front
5.55 gal
21 L
Rear
5.55 gal
21 L
Hydraulic system (including tank)
20.87 gal
79 L
Hydraulic tank
14 gal
53 L

Transmission

Forward 1
4.41 mph
7.1 km/h
2
8.14 mph
13.1 km/h
3
14.66 mph
23.6 km/h
4
23.74 mph
38.2 km/h
Reverse 1
4.41 mph
7.1 km/h
2
8.14 mph
13.1 km/h
3
14.66 mph
23.6 km/h

Axles

Axle Oscillation
12 Degrees
12 Degrees

Dimensions

Wheelbase
8.86 ft
2700 mm
Height to Top of ROPS/FOPS
10.28 ft
3134 mm
Bucket Pin Height at Max Lift
12.36 ft
3766 mm
Rack Back Angle at Carry
45 Degrees
45 Degrees

Operating Specifications

Articulation Angle
40 Degrees
40 Degrees
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com