The 924Gz is designed and built for maximum loader performance. The powerful Caterpillar power train, new load-sensing hydraulic system and Z-bar linkage all combine to give more than ever before from a machine this size.
924Gz Wheel Loader
Overview & Specifications
Engine
Rated Net Power
128.74 hp
96 kW
Model
Cat 3056E DIT ATAAC
Cat 3056E DIT ATAAC
SAE J1349
128.74 hp
96 kW
ISO 9249 (1997)
130.08 hp
97 kW
EEC 80/1269
130.08 hp
97 kW
Max. Net Power @ 2000 rpm
136.78 hp
102 kW
SAE J1349
136.78 hp
102 kW
ISO 9249 (1997)
138.13 hp
103 kW
EEC 80/1269
138.13 hp
103 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
366.14 in3
6 L
Buckets
Bucket Capacities
1.8 m3 - 2.1 m3 2.1 y3- 2.7 y3
1.8 m3 - 2.1 m3 2.1 y3- 2.7 y3
Bucket Width
8.33 ft
2550 mm
Capacity - Reference bucket
2.35 yd3
1.8 m3
Type - Reference bucket
GP
GP
Breakout force - Reference bucket
21772 lb
96.8 kN
Weights
Operating Weight
23920.13 lb
10850 kg
Maximum Weight
24208.93 lb
10981 kg
Optional Counterweight
385 lb
175 kg
Steering
Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
199.61 in
5070 mm
Loader Hydraulic System
Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)