IT28G
Cat Integrated Toolcarriers give you the power of a wheel loader combined with the versatility of a Quick Coupler. The wide range of work tools allows you to work in a variety of applications - from construction to underground utility to aggregate handling.
--- Select a Model ---
924F
938G
924G
938G Series II
938H
924Gz
924Gz
924H
924Hz
928G
928G
928Gz
928Hz
930G
930H
IT14G
IT24F
IT28G
IT28G
IT28G Integrated Toolcarrier
Overview & Specifications
Engine
Rated Net Power
125 hp
93 kW
Model
Cat 3116 T
Cat 3116 T
Displacement
403 in3
6604 L
Buckets
Bucket Width
8.33 ft
2514.6 mm
Weights
Operating Weight
26526 lb
12030 kg
Steering
Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
206.02 in
5233 mm
Loader Hydraulic System
Hydraulic Cycle Time
10.3 Seconds
10.3 Seconds
Pump flow - Implement pump
40.3 gal/min
151.6 L/min
Relief Pressure - Implement pump
3200 psi
22100 bar
Raise
6.1 Seconds
6.1 Seconds
Dump
1.4 Seconds
1.4 Seconds
Lower, empty, float down
2.8 Seconds
2.8 Seconds
Total
10.3 Seconds
10.3 Seconds
Service Refill Capacities
Fuel tank
57.06 gal
216 L
Cooling system
11.1 gal
42 L
Crankcase
5.55 gal
21 L
Transmission
9.11 gal
34.5 L
Front
6.87 gal
26 L
Rear
6.6 gal
25 L
Hydraulic system (including tank)
33.02 gal
125 L
Hydraulic tank
18.49 gal
70 L
Transmission
Forward 1
4.91 mph
7.9 km/h
2
7.83 mph
12.6 km/h
3
16.03 mph
25.8 km/h
4
23.43 mph
37.7 km/h
Reverse 1
4.91 mph
7.9 km/h
2
7.83 mph
12.6 km/h
3
16.03 mph
25.8 km/h
Axles
Axle Oscillation
11 Degrees
11 Degrees
Tires
Size
17.5-25.12PR (L-2)
17.5-25.12PR (L-2)
Tread Width
6.08 ft
1854.2 mm
Dimensions
Overall Height
10.66 ft
3268 mm
Wheelbase
9.5 ft
2896 mm
Width over tires
8 ft
2438.4 mm
Height to Top of ROPS/FOPS
10.72 ft
3268 mm
Bucket Pin Height at Max Lift
13.06 ft
3980 mm
Rack Back Angle at Carry
56 Degrees
56 Degrees
Operating Specifications
Breakout Force
23441 lb
104.3 kN
Static Tipping Load (Full Turn)
16174 lb
7336.5 kg
Reach - full lift/45 degree dump angle
3.33 ft
1016 mm
Dump clearance - Full lift/45 degree dump angle
9.58 ft
2921 mm
Articulation Angle
40 Degrees
40 Degrees
Bucket Capacity (with bolt-on cutting edge)
2 yd3
2.6 m3