924G Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Rated Net Power
129 hp
96 kW
Model
Cat® 3056E DIT ATAAC
Cat® 3056E DIT ATAAC
SAE J1349
129 hp
96 kW
ISO 9249 (1997)
130 hp
97 kW
EEC 80/1269
130 hp
97 kW
Max. Net Power @ 2000 rpm
137 hp
102 kW
SAE J1349
137 hp
102 kW
ISO 9249 (1997)
138 hp
103 kW
EEC 80/1269
138 hp
103 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
366 in3
6 L

Buckets

Bucket Capacities
1.7 m3 - 2.8 m3 2.2 yd3 - 3.6 yd3
1.7 m3 - 2.8 m3 2.2 yd3 - 3.6 yd3
Bucket Width
8.37 ft
2550 mm
Capacity - Reference bucket
2.35 yd3
1.8 m3
Type - Reference bucket
General Purpose BOE
General Purpose BOE
Breakout force - Reference bucket
25247 lb
112.3 kN

Weights

Operating Weight
24990 lb
11340 kg

Steering

Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
200 in
5070 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
70 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
27.7 gal/min
106 L/min
Maximum working pressure
3000 psi
20685 kPa

Loader Hydraulic System

Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)
39.5 gal/min
152 L/min
Hydraulic Cycle Time
8.9 Seconds
8.9 Seconds
Pump flow - Implement pump
40.15 gal/min
152 L/min
Maximum working pressure
3755 psi
25900 kPa
Raise
5.1 Seconds
5.1 Seconds
Dump
1.4 Seconds
1.4 Seconds
Lower, empty, float down
2.4 Seconds
2.4 Seconds
Total
8.9 Seconds
8.9 Seconds
Lift cylinders, double acting:
null
Bore
4 in
101.6 mm
Stroke
31.9 in
810 mm
Tilt cylinder, double acting:
null
Bore
5.25 in
133.4 mm
Stroke
37.2 in
945 mm

Service Refill Capacities

Fuel tank
59.4 gal
225 L
Cooling system
10.6 gal
40 L
Crankcase
4.2 gal
16 L
Transmission
6.1 gal
23 L
Differentials and final drives:
null
Front
5.5 gal
21 L
Rear
5.5 gal
21 L
Hydraulic system (including tank)
33 gal
125 L
Hydraulic tank
18.5 gal
70 L

Transmission

Forward 1
4.2 mph
6.7 km/h
2
7.6 mph
12.2 km/h
3
13.5 mph
21.8 km/h
4
23.9 mph
38.5 km/h
Reverse 1
4.2 mph
6.7 km/h
2
7.6 mph
12.2 km/h
3
13.5 mph
21.8 km/h
Forward 1
2.3 mph
3.7 km/h
2
4.7 mph
7.5 km/h
3
12.2 mph
19.6 km/h
4
24.2 mph
39 km/h
Reverse 1
2.5 mph
4.1 km/h
2
5 mph
8.1 km/h
3
13.2 mph
21.2 km/h

Axles

Axle Oscillation
12 Degrees
12 Degrees
Features:
Caterpillar axle with fully-enclosed brakes and final drives with optional Limited Slip Differentials on front, rear or both ax
Caterpillar axle with fully-enclosed brakes and final drives with optional Limited Slip Differentials on front, rear or both ax

Tires

Size
20.5 R25 Radial (L-3)
20.5 R25 Radial (L-3)
Tread Width
6.2 ft
1880 mm
Choice of:
17.5 - 25, 12PR (L-2), 17.5 - 25, 12PR (L-3), 17.5 R25, radial (L-2), 17.5 R25, radial (L-3), 550/65 R25, radial (L-2), 550/65
17.5 - 25, 12PR (L-2), 17.5 - 25, 12PR (L-3), 17.5 R25, radial (L-2), 17.5 R25, radial (L-3), 550/65 R25, radial (L-2), 550/65

Brakes

Features:
- Inboard oil-immersed disc brakes on front and rear axles are standard
- Inboard oil-immersed disc brakes on front and rear axles are standard

Cab

ROPS
SAE J1040 MAY94, ISO 3471-1994
SAE J1040 MAY94, ISO 3471-1994
FOPS
SAE J231 JAN81, ISO 3449-1992 Level II
SAE J231 JAN81, ISO 3449-1992 Level II

Implement Controls

Features:
- Choice of two low effort control systems: a joystick or a two-lever control of lift and tilt circuits.
- Choice of two low effort control systems: a joystick or a two-lever control of lift and tilt circuits.

Dimensions

Overall Height
16.9 ft
5110 mm
Wheelbase
9.2 ft
2800 mm
Width over tires
7.9 ft
2356 mm
Height to Top of ROPS/FOPS
10.59 ft
3227 mm
Height to Top of Exhaust Stack
10.53 ft
3211 mm
Height to Top of Hood
7.28 ft
2219 mm
Height to Center of Axle
2.27 ft
692 mm
Ground Clearance
1.43 ft
436 mm
Overall Length
23.6 ft
7168 mm
Length - Rear Axle to Bumper
6.4 ft
1923 mm
Center Line of Front Axle-Hitch
4.7 ft
1400 mm
Wheel Base Length
9.2 ft
2800 mm
Dump Clearance-Max Lift-45°
9.1 ft
2760 mm
Bucket Clearance-Max Lift/Carry
11.5 ft
3488 mm
Bucket Pin Height at Max Lift
9.57 ft
2918 mm
Overall Height - Bucket Raised
16.99 ft
5178 mm
Reach at Max Lift and 45° Dump
2.9 ft
885 mm
Rack Back Angle at Max Lift
58 Degrees
58 Degrees
Dump Angle at Max Lift
45 Degrees
45 Degrees
Rack Back Angle-Ground
50 Degrees
50 Degrees
Rack Back Angle at Carry
51 Degrees
51 Degrees
Carry Height
1.43 ft
435 mm
Digging Depth
2.52 in
64 mm

Operating Specifications

Breakout Force
25247 lb
112.3 kN
Static Tipping Load (Full Turn)
16812.43 lb
7626 kg
Reach - full lift/45 degree dump angle
2.9 ft
885 mm
Dump clearance - Full lift/45 degree dump angle
9.57 ft
2918 mm
Articulation Angle
40 Degrees
40 Degrees
Bucket Capacity (with bolt-on cutting edge)
2.35 yd3
1.8 m3
Dump clearance
9.57 ft
2918 mm

Final Drives

Features
planetary
planetary
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com