Offering world class performance, value and reliability, the 924Gz is designed and built for maximum loader performance. The powerful Caterpillar power train, load-sensing hydraulic system and Z-bar linkage all combine to give more than ever before from a machine this size.
924Gz Wheel Loader
Overview & Specifications
Engine
Rated Net Power
129 hp
96 kW
Model
Cat® 3056E DIT ATAAC
Cat® 3056E DIT ATAAC
SAE J1349
129 hp
96 kW
ISO 9249 (1997)
130 hp
97 kW
EEC 80/1269
130 hp
97 kW
SAE J1349
137 hp
102 kW
ISO 9249 (1997)
138 hp
103 kW
EEC 80/1269
138 hp
103 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
366 in3
6 L
Buckets
Bucket Capacities
1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3
1.7 m3 - 2.1 m3 2.2 yd3 - 2.7 yd3
Weights
Operating Weight
23920 lb
10850 kg
Steering
Minimum turning radius (over tire)
200 in
5070 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
70 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
27.7 gal/min
106 L/min
Maximum working pressure
3000 psi
20685 kPa
Loader Hydraulic System
Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)