Offering world class performance, value and reliability, the 928G delivers power and versatility to meet a wide range of job applications. This tough, dependable machine is designed to help you work more productively and profitably.
928G Wheel Loader
Overview & Specifications
Engine
Rated Net Power
143 hp
107 kW
Model
Cat 3056E DIT ATAAC
Cat 3056E DIT ATAAC
SAE J1349
143 hp
107 kW
ISO 9249 (1997)
145 hp
108 kW
EEC 80/1269
145 hp
108 kW
Max. Net Power @ 2000 rpm
155 hp
115 kW
SAE J1349
155 hp
115 kW
ISO 9249 (1997)
156 hp
117 kW
EEC 80/1269
156 hp
117 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
366 in3
6 L
Buckets
Bucket Capacities
1.9 m3 - 2.3 m3 2.5 yd3 - 3.0 yd3
1.9 m3 - 2.3 m3 2.5 yd3 - 3.0 yd3
Weights
Operating Weight
27140 lb
12310 kg
Steering
Minimum turning radius (over tire)
206 in
5233 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
69.9 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
27 gal/min
104 L/min
Maximum working pressure
3000 psi
20700 kPa
Loader Hydraulic System
Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)