IT38G WHA Waste Handler

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power
160 hp
119 kW
Engine Model
Cat® 3126 DITA
Cat® 3126 DITA
Gross Power
172 hp
128 kW
Maximum Flywheel Power
172 hp
128 kW

Weights

Operating Weight
29410 lb
13340 kg

Buckets

Capacity - Largest Bucket
5.24 yd3
4.01 m3
Bucket Capacity
5.25 yd3
4.01 m3

Operating Specifications

Travel Speed
24.5 mph
39.4 km/h
Dump Clearance
8.5 ft
2588 mm
Static Tipping Load, Straight
17310 lb
7868 kg
Hydraulic Cycle Time - Raise
5.8 Seconds
5.8 Seconds
Hydraulic Cycle Time - Dump
2 Seconds
2 Seconds
Hydraulic Cycle Time - Lower, Empty
2.9 Seconds
2.9 Seconds
Hydraulic Cycle Time - Total
10.7 Seconds
10.7 Seconds
Dump clearance at full lift and 45° discharge
8.6 ft
2588 mm
Reach at full lift and 45° discharge
4.8 ft
1415 mm
Reach with lift arms horizontal and bucket level
9.3 ft
2820 mm
Digging depth
3 in
70 mm
Overall length
25.7 ft
7785 mm
Overall height with bucket at full raise
18.6 ft
5650 mm
Loader clearance circle with bucket in carry position
40.7 ft
12375 mm
Static tipping load at 40° turn
14731 lb
6682 kg
Breakout force
21342 lb
95.17 kg

Fuel Tank

Fuel Tank Capacity
67 gal
254 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com