416D Backhoe Loader

Overview & Specifications

Overview & Specifications

Engine

Net Power - SAE J1349
74 hp
55 kW
Engine Model (Standard)
Cat® 3054C DINA
Cat® 3054C DINA
Gross Power - SAE J1995
78 hp
58 kW
Net Power - ISO 9249
75 hp
56 kW
Net Power - EEC 80/1269
75 hp
56 kW
Engine Model (Optional)
Cat® 3054C DIT
Cat® 3054C DIT
Gross Power (Optional) - SAE J1995
85 hp
63 kW
Net Power (Optional) - ISO 9249
81 hp
61 kW
Net Power (Optional) - EEC 80/1269
81 hp
61 kW
Net Power (Optional) - DIN 70020
78 PS
78 PS
Bore
4.13 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Net Torque Rise @ 1400 rpm - Standard
27 %
27 %
Net Torque Rise @ 1400 rpm - Optional
34 %
34 %
Net Peak Torque @ 1400 rpm - Standard - SAE J1349
219 lb ft
296 N·m
Net Peak Torque @ 1400 rpm - Optional - SAE J1349
256 lb ft
347 N·m

Weights

Operating Weight - Maximum
21605 lb
9800 kg
Operating Weight - Nominal
15257 lb
6900 kg
Counterweights (Option 1)
320 lb
145 kg

Backhoe

Dig Depth - Standard
14.5 ft
4390 mm
E-Stick Retracted
14.8 ft
4465 mm
E-Stick Extended
18.1 ft
5510 mm
Reach from Swing Pivot - Standard
18.6 ft
5650 mm
E-Stick Retracted
18.9 ft
5705 mm
E-Stick Extended
21.11 ft
6675 mm
Bucket Rotation
205 Degrees
205 Degrees
Bucket Dig Force - Standard
11702 lb
52 kN
E-Stick Retracted
11599 lb
51.6 kN
E-Stick Extended
11599 lb
51.6 kN
Stick Dig Force - Standard
7841 lb
34.9 kN
E-Stick Retracted
7693 lb
34.2 kN
E-Stick Extended
5661 lb
25.2 kN
Stick Lift @ 2440 mm (8 ft) - Standard
4638 lb
2104 kg
E-Stick Retracted
4279 lb
1941 kg
E-Stick Extended
2912 lb
1321 kg
Loading Height - Standard
11.1 ft
3613 mm
Loading Reach - Standard
5.8 ft
1732 mm

Loader

Bucket Capacity - General Purpose
1.25 yd3
0.96 m3
Bucket Width - General Purpose
89 ft
2262 mm
Dump Height @ Max Angle - Single Tilt
8.4 ft
2544 mm
Dump Reach @ Max Angle - Single Tilt
2.9 ft
835 mm
Dig Depth - Single Tilt
5 in
135 mm
Lift Capacity @ Full Height - Single Tilt
5292 lb
2400 kg
Bucket Breakout Force - Single Tilt
8524 lb
37.9 kN

Hydraulic System

Circuit Type
Load-sensing, closed-center
Load-sensing, closed-center
Pump Capacity (@ 2200 rpm)
37 gal/min
139 L/min
System Pressure
3000 psi
20685 kPa
Pump Type
Variable flow, axial piston
Variable flow, axial piston
Steering Type
Front wheel
Front wheel
Power Steering
Hydrostatic
Hydrostatic
2WD Cylinder - Bore
2.75 in
70 mm
Stroke
8.8 in
224 mm
Rod Diameter
1.75 in
44 mm
4WD Cylinder - Bore
2.56 in
65 mm
Stroke
8.3 in
211 mm
Rod Diameter
1.42 in
36 mm
Brake System
Inboard/ oil-immersed
Inboard/ oil-immersed

Power Train

Power-Shuttle, Forward 1st
3.6 mph
5.8 km/h
Forward 2nd
5.8 mph
9.3 km/h
Forward 3rd
12 mph
19.2 km/h
Forward 4th
20.4 mph
32.8 km/h
Power-Shuttle, Reverse 1st
3.6 mph
5.8 km/h
Reverse 2nd
5.8 mph
9.3 km/h
Reverse 3rd
12 mph
19.2 km/h
Reverse 4th
20.4 mph
32.8 km/h

Operating Specifications - Backhoe

Turning Circle: outside, front wheels
26.4 ft
8 m
Turning Circle: outside, widest loading bucket
34.1 ft
10.6 m

Service Refills

Cooling System, A/C
4.2 gal
15.9 L
Cooling System, High-Ambient
4.4 gal
16.7 L
Fuel Tank
34 gal
128.7 L
Engine Oil w/Filter
2 gal
7.6 L
Transmission-Torque Converter, 2WD, Power Shuttle
4 gal
15.1 L
Transmission-Torque Converter, 4WD, Power Shuttle
4.8 gal
18.2 L
Rear Axle
6.4 gal
24.2 L
Front Axle, 4WD
2 gal
7.6 L
Front Axle, Planetaries
0.2 gal
0.8 L
Hydraulic System
21 gal
79 L
Hydraulic Tank
10 gal
38 L

Standards

Brakes
SAE J1473 October 1990 ISO 3450 1996
SAE J1473 October 1990 ISO 3450 1996
Cab - ROPS
SAE J397 SAE J1040 May 1994 ISO 3741 1994
SAE J397 SAE J1040 May 1994 ISO 3741 1994
Cab - Sound
ANSI/SAE J1166 Oct 98 is 78.5 dB(A)
ANSI/SAE J1166 Oct 98 is 78.5 dB(A)
Exterior Sound
SAE J88 April 95 is 73.0 dB(A)
SAE J88 April 95 is 73.0 dB(A)

Axle Ratings

Front Axle, 2WD, Static
30319 lb
13765 kg
Dynamic
6983 lb
3170 kg
Front Axle, 4WD, Static
27029 lb
12271 kg
Dynamic
6983 lb
3170 kg
Rear Axle, Static
61233 lb
27800 kg
Dynamic
20418 lb
9270 kg

Tires

Front 2WD Standard Size
11L X 16
11L X 16
Standard Ply
12
12
Front 4WD Standard Size
12.5/80 X 18
12.5/80 X 18
Standard Ply
10
10
Rear 4WD Standard Size
340/80 X R18
340/80 X R18
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com