|
430D IT The 430D IT sets the industry standard for operator comfort, performance and versatility. |
 |
|
| |
| |
| |
|
430D IT Backhoe Loader
Overview & Specifications
Engine
- Engine Model
Cat® 3054C DIT Cat® 3054C DIT
- Gross Power - SAE J1995
101 hp 75 kW
- Net Power - SAE J1349
97 hp 72 kW
- Net Power - ISO 9249
98 hp 73 kW
- Net Power - EEC 80/1269
98 hp 73 kW
- Net Power - DIN 70020
104 PS 104 PS
- Bore
4.13 in 105 mm
- Stroke
5 in 127 mm
- Displacement
268 in3 4.4 L
- Net Torque Rise @ 1400 rpm
29 % 29 %
- Net Peak Torque @ 1400 rpm - SAE J1349
299 lb ft 405 N·m
Weights
- Operating Weight - Nominal
16217 lb 7355 kg
- Operating Weight - Maximum
21605 lb 9800 kg
- Cab, ROPS/FOPS
515 lb 234 kg
- Auto-Shift Transmission
55 lb 25 kg
- Ride Control
55 lb 25 kg
- Air conditioning
99 lb 45 kg
- Four Wheel Drive
234 lb 106 kg
- MP Bucket 0.96 m3 (1.25 yd3) w/Fold-Over Fork
855 lb 387 kg
- MP Bucket 0.96 m3 (1.25 yd3) w/o Fold-Over Fork
480 lb 217 kg
- Loader, IT w/QC
741 lb 336 kg
- Extendible Stick (no weights)
780 lb 354 kg
- Counterweights (Option 1)
320 lb 145 kg
- Counterweights (Option 2)
550 lb 249 kg
- Counterweights (Option 3)
780 lb 354 kg
- Counterweights (Option 4)
1010 lb 458 kg
- Counterweights (Option 5)
1250 lb 567 kg
Backhoe
- Dig Depth - Standard
15.3 ft 4639 mm
- E-Stick Retracted
16 ft 4870 mm
- E-Stick Extended
19.11 ft 6079 mm
- Reach from Swing Pivot- Standard
19.7 ft 5972 mm
- E-Stick Retracted
20.3 ft 6173 mm
- E-Stick Extended
24 ft 7303 mm
- Bucket Rotation
205 Degrees 205 Degrees
- Bucket Dig Force - Standard
14732 lb 65.5 kN
- E-Stick Retracted
14602 lb 65 kN
- E-Stick Extended
14602 lb 65 kN
- Stick Dig Force - Standard
9448 lb 42 kN
- E-Stick Retracted
8865 lb 39.4 kN
- E-Stick Extended
6430 lb 28.6 kN
- Stick Lift @ 2440 mm (8 ft) - Standard
5777 lb 2623 kg
- E-Stick Retracted
5226 lb 2373 kg
- E-Stick Extended
3607 lb 1638 kg
- Loading Height - Standard
12.7 ft 3841 mm
- Loading Reach - Standard
6 ft 1823 mm
Loader
- Bucket Capacity - General Purpose
1.31 yd3 1 m3
- Bucket Width - General Purpose
95 ft 2406 mm
- Dump Height @ Max Angle - Single-tilt
8.5 ft 2575 mm
- Dump Height @ Max Angle, IT with QC
8.2 ft 2494 mm
- Dump Reach @ Max Angle, Single-tilt
2.8 ft 805 mm
- Dump Reach @ Max Angle, IT with QC
2.9 ft 830 mm
- Dig Depth, Single-tilt
5 in 135 mm
- Dig Depth, IT with QC
5 in 135 mm
- Lift Capacity @ Full Height Single-tilt
6391 lb 2898 kg
- Lift Capacity @ Full Height IT with QC
6949 lb 3152 kg
- Bucket Breakout Force - Single-tilt
10269 lb 45.7 kN
- Bucket breakout Force - IT with QC
10628 lb 47.3 kN
Hydraulic System
- Circuit Type
Load-sensing, closed center Load-sensing, closed center
- Pump Capacity (@ 2200 rpm)
43 gal/min 163 L/min
- System Pressure
3300 psi 22754 kPa
- Pump Type
Variable-flow, axial piston Variable-flow, axial piston
- Steering Type
Front wheel Front wheel
- Power Steering
Hydrostatic Hydrostatic
- 2WD Cylinder - Bore
2.75 in 70 mm
- Stroke
8.8 in 224 mm
- Rod Diameter
1.75 in 44 mm
- 4WD Cylinder - Bore
2.56 in 65 mm
- Stroke
8.3 in 211 mm
- Rod Diameter
1.42 in 36 mm
- Brake System
Inboard, oil-immersed, multiple disc Inboard, oil-immersed, multiple disc
Power Train
- Power-Shuttle, Forward 1st
3.7 mph 6 km/h
- Forward 2nd
6 mph 9.6 km/h
- Forward 3rd
12.3 mph 19.9 km/h
- Forward 4th
20.9 mph 33.7 km/h
- Power-Shuttle, Reverse 1st
3.7 mph 6 km/h
- Reverse 2nd
6 mph 9.6 km/h
- Reverse 3rd
12.3 mph 19.9 km/h
- Reverse 4th
20.9 mph 33.7 km/h
- Auto-Shift(opt), Forward 1st
3.6 mph 5.8 km/h
- Forward 2nd
5.8 mph 9.3 km/h
- Forward 3rd
7.6 mph 12.3 km/h
- Forward 4th
11.8 mph 19 km/h
- Forward 5th
19.8 mph 32 km/h
- Auto-Shift(opt), Reverse 1st
3.6 mph 5.8 km/h
- Reverse 2nd
7.6 mph 12.3 km/h
- Reverse 3rd
14.3 mph 23 km/h
Operating Specifications - Backhoe
- Turning Circle: outside, front wheels
26.4 ft 8 m
- Turning Circle: outside, Widest Loading Bucket
35.6 ft 10.8 m
Service Refills
- Cooling System, A/C
4.2 gal 15.9 L
- Cooling System, High-Ambient
4.4 gal 16.7 L
- Fuel Tank
34 gal 128.7 L
- Engine Oil w/Filter
2 gal 7.6 L
- Transmission-Torque Converter, 2WD, Power Shuttle
4.9 gal 18.5 L
- Transmission-Torque Converter, 4WD, Power Shuttle
4.9 gal 18.6 L
- Transmission-Torque Converter, 2WD, Auto Shift
5 gal 19.1 L
- Transmission-Torque Converter, 4WD, Auto Shift
5.3 gal 20.1 L
- Rear Axle
6.4 gal 24.2 L
- Front Axle, 4WD
2 gal 7.6 L
- Front Axle, Planetaries
0.2 gal 0.8 L
- Hydraulic System
21 gal 79 L
- Hydraulic Tank
10 gal 38 L
Standards
- Brakes
SAE J1473/ISO 3450 SAE J1473/ISO 3450
- Cab - ROPS
SAE J1040 MAY 94 and ISO 3741:1994 SAE J1040 MAY 94 and ISO 3741:1994
- Cab - FOPS
SAE J/ISO 3449 APR98 LEVEL II and ISO 3449:1992 LEVEL II SAE J/ISO 3449 APR98 LEVEL II and ISO 3449:1992 LEVEL II
- Cab - Sound
ANSI/SAE J1166 OCT 98 is 78.5 dB (A) ANSI/SAE J1166 OCT 98 is 78.5 dB (A)
- Exterior Sound
SAE J88 is 73.0 dB (A) SAE J88 is 73.0 dB (A)
Axle Ratings
- Front Axle, 2WD, Static
30319 lb 13765 kg
- Dynamic
6983 lb 3170 kg
- Front Axle, 4WD, Static
27029 lb 12271 kg
- Dynamic
6983 lb 3170 kg
- Rear Axle, Static
61233 lb 27800 kg
- Dynamic
20418 lb 9270 kg
| |
| |
| |
|
| |
|