973C Track Loader

Overview & Specifications

Overview & Specifications

Engine

Flywheel Power
230 hp
172 kW
Engine Model
Cat C-9
Cat C-9
Net Power - Cat
230 hp
172 kW
Net Power - ISO 9249
230 hp
172 kW
Net Power - SAE J1349
230 hp
172 kW
Net Power - EEC 80/1269
230 hp
172 kW
Bore
4.41 in
112 mm
Stroke
5.87 in
149 mm
Displacement
537 in3
8.8 L

Undercarriage

Track Shoe Type
Double Grouser, Extreme Service
Double Grouser, Extreme Service
Track Shoe Width - Standard
19.7 in
500 mm
Track Shoe Width - Optional
26.6 in
675 mm
Track Rollers - Each Side
7
7
Number of Shoes - Each Side
40
40
Track on Ground
115 in
2930 mm
Ground Contact Area - Standard Shoe
4542 in2
2.93 m2
Ground Contact Area - Optional Shoe
6138 in2
3.96 m2
Ground Pressure - Standard Shoe
13.2 psi
91.2 kPa
Ground Pressure - Optional Shoe
9.8 psi
67.6 kPa
Grouser Height - Double Grouser
1.93 in
49 mm
Track Gauge
82 in
2080 mm

Drive System

Type
Hydrostatic drive with infinite machine speeds up to 10 km/h (6.2 mph)
Hydrostatic drive with infinite machine speeds up to 10 km/h (6.2 mph)
Drive Pump
Two, variable-displacement, slipper-type axial piston pumps
Two, variable-displacement, slipper-type axial piston pumps
Track Motor
Two, variable-displacement, bent axis piston motors
Two, variable-displacement, bent axis piston motors
Relief Valve Setting
6380 psi
44000 kPa

Hydraulic System - Equipment

Type
Vane
Vane
Output
88.5 gal/min
335 L/min
Main Relief Valve Setting
2755 psi
19000 kPa
Lift Cylinders - Bore
6.5 in
165 mm
Lift Cylinders - Stroke
36.8 in
935 mm
Tilt Cylinders - Bore
5.5 in
140 mm
Tilt Cylinders - Stroke
24.9 in
633 mm

Hydraulic System - Pilot

Output - maximum
3.2 gal/min
12 L/min
Relief Valve Setting
348 psi
2400 kPa
Cycle Time - Raise
6.7 Seconds
6.7 Seconds
Cycle Time - Dump
1.5 Seconds
1.5 Seconds
Cycle Time - Lower, Empty, Float Down
2.9 Seconds
2.9 Seconds

Service Refill Capacities

Fuel Tank
113 gal
430 L
Cooling System
11 gal
43 L
Crankcase (with Filter)
7.13 gal
27 L
Final Drives (each)
7.5 gal
28.5 L
Hydraulic system (Equipment, Power Train and Tank)
42 gal
159 L
Hydraulic Tank
15.85 gal
60 L
Pump Drive Box
1 gal
3.8 L
Pivot Shaft
0.8 gal
3 L
Hydraulic System
44.6 gal
169 L
Hydrostatic Drive System
21.9 gal
83 L

Electrical System

Type
24V DC
24V DC
Battery Capacity
1100 CCA
1100 CCA
Battery Voltage
12
12
Battery Quantity
2
2
Alternator
70-AMP, Heavy-duty Brushless
70-AMP, Heavy-duty Brushless

Weights

Operating Weight
58941 lb
26731 kg
Shipping Weight - without Bucket
53499 lb
24263 kg

Buckets

Capacity - General Purpose
4.19 yd3
3.2 m3
Capacity - Multi-Purpose
3.79 yd3
2.9 m3
Bucket Width - General Purpose
112 in
2845 mm
Bucket Width - Multi-Purpose
107 in
2710 mm

Operating Specifications

Max. Travel Speed
6.2 mph
10 km/h

Ripper Specifications

Type
Radial
Radial
Number of pockets
3
3
Overall Width/Beam
86 in
2200 mm
Shank cross section
74 x 175 mm 2.9x 6.9 in
74 x 175 mm 2.9x 6.9 in
Ground Clearance
26 in
670 mm
Penetration
17 in
428 mm
Ripping Width
78.74 in
2000 mm
Cylinders - Bore
5 in
127 mm
Cylinders - Stroke
14.4 in
365 mm
Addition to Machine Length due to Ripper (in Transportation Position)
73.8 in
1875 mm

Standards

ROPS/FOPS
ROPS/FOPS
ROPS/FOPS
Brakes
Brakes
Brakes
Cab
Cab
Cab
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com