|
535B The 535B Skidder is built to exceed all expectations for skidding performance, reliability and comfort, while maximizing productivity. |
 |
|
| |
| |
| |
|
535B Skidder
Overview & Specifications
Engine
- Net Flywheel Power
180 hp 134 kW
- Engine Model
Cat® 3126 DITA Cat® 3126 DITA
- Net Power - ISO 9249
180 hp 134 kW
- Net Power - SAE J1349
180 hp 134 kW
- Gross Power - SAE J1995
200 hp 149 kW
- Governed Speed at Rated Power
2200 RPM 2200 RPM
- Displacement
441.78 in3 7.24 L
- Bore
4.33 in 110 mm
- Stroke
5 in 127 mm
- Torque Rise
61% 61%
- Max Torque @ Rated Speed
937.4 Nm @ 1400rpm 937.4 Nm @ 1400rpm
- Derating Altitude
10663 ft 3250 m
- Air Cleaner
dry centrifugal precleaner dry centrifugal precleaner
- Alternator
75 Amp 75 Amp
- Fan Speed
1909 RPM 1909 RPM
- Fan Type
blower blower
- Electrical System
24 V 24 V
- Battery - Quantity
2 2
- Battery - Volts
12 V 12 V
- Battery - Capacity
950 CCA 950 CCA
- Starting System
direct electric direct electric
- Number of Cylinders
6 6
Power Train
- Travel Speed - Fwd. 1st
3.95 mph 6.36 km/h
- Travel Speed - Fwd. 2nd
5.55 mph 8.94 km/h
- Travel Speed - Fwd. 3rd
6.75 mph 10.87 km/h
- Travel Speed - Fwd. 4th
9.49 mph 15.28 km/h
- Travel Speed - Fwd. 5th
17.1 mph 27.53 km/h
- Travel Speed - Rev. 1st
3.84 mph 6.18 km/h
- Travel Speed - Rev. 2nd
6.5 mph 10.46 km/h
- Travel Speed - Rev. 3rd
11.55 mph 18.6 km/h
- Max Drawbar Pull
41350 lb 184 kN
- Torque Converter - Model
3310 Lock-up 3310 Lock-up
- Torque Converter - Type
Lock-up, single stage Lock-up, single stage
- Transmission
Countershaft-5 fw/3 rev Countershaft-5 fw/3 rev
- Steering, frame articulation
hydraulic hydraulic
- Brakes - Service Type
hydraulic, encl. wet disc hydraulic, encl. wet disc
- Brakes - Parking Type
drum drum
- Transmission Cooler Type
plate plate
Hydraulic System
- Circuit Type
Closed cntr load sensing Closed cntr load sensing
- Pump Type
Axial piston Axial piston
- Pump Output
50 gal/min 190 L/min
- Relief Valve Setting
3045 psi 21000 kPa
- Reservoir Tank Capacity
16.5 gal 62.5 L
- Steering Valve
dir. linkage, non follow-up dir. linkage, non follow-up
- Steering Cylinder - Bore
2.97 in 76.2 mm
- Steering Cylinder - Stroke
17.02 in 436.4 mm
- Steering Cylinder - Rod Diameter
1.73 in 44.45 mm
- Dozer Valve
direct linkage direct linkage
- Dozer Cylinder - Bore
3.96 in 101.6 mm
- Dozer Cylinder - Stroke
18.33 in 470 mm
- Dozer Cylinder - Rod Diameter
2.23 in 57.1 mm
- Grapple Valve
3-4 stack, pilot control 3-4 stack, pilot control
Grapple
- Bunching Capacity
14.4 ft2 1.34 m2
- Thinning Capacity
16.6 ft2 1.54 m2
- Sorting Capacity
13.2 ft2 1.23 m2
- Bunching - Full Open Height
72 in 1832 mm
- Bunching - Fully Closed Height
48 in 1225 mm
- Bunching - Min. Stem Diameter
5.9 in 149 mm
- Bunching - Tip to Tip Height
81.4 in 2067 mm
- Bunching - Tong Opening
123 in 3124.2 mm
- Sorting - Full Open Height
62.5 in 1588 mm
- Sorting - Fully Closed Height
74 in 1880 mm
- Sorting - Minimum Stem Diameter
3 in 76.2 mm
- Sorting - Tip to Tip Height
91.5 in 2324.1 mm
- Sorting - Tong Opening
104 in 2641.6 mm
- Thinning - Tip to Tip Height
85.5 in 2171 mm
- Thinning - Tong Opening
127 in 3251 mm
- Thinning - Full Open Height
75.9 in 1928 mm
- Thinning - Min. Stem Diameter
5.4 in 136 mm
- Thinning - Fully Closed Height
47.9 in 1218 mm
Arch
- Dual Function - Lift highest, retracted
104.1 in 2644.1 mm
- Dual Function - Lift highest, farthest
68 in 1727.2 mm
- Dual Function - Lift max reach
41.31 in 1049.2 mm
- Dual Function - Lift lowest, retracted
40.3 in 1023.6 mm
- Dual Function - Lift lowest, farthest
110.8 in 2814.3 mm
- Dual Function - Reach Highest, Retracted
52.4 in 1331 mm
- Dual Function - Reach Lowest, Retracted
62.2 in 1579.9 mm
- Dual Function - Reach Lowest, Farthest
110.8 in 2814.3 mm
- Dual Function - Reach Highest, Farthest
108 in 2743.2 mm
- Dual Function - Reach Max
113.8 in 2890.5 mm
Winch - Grapple Skidder
- Max Line Pull - Bare Drum
43900 lb 208.6 kN
- Max Line Speed
324 ft/min 98.7 m/min
- Drum Capacity 19.0mm (3/4in)
148 ft 45 m
- Drum Capacity 22.2mm (7/8in)
106 ft 32 m
- Drum capacity 25.4mm (1in)
82 ft 25 m
- Drum Diameter
10 in 254 mm
- Drum Width
6.7 in 171.5 mm
Service Refill
- Fuel Tank
83.16 gal 315 L
- Cooling System
13.2 gal 50 L
- Differential, Final Drive - Front
13.73 gal 52 L
- Differential, Final Drive - Rear
13.73 gal 52 L
- Engine Oil
7.13 gal 27 L
- Transmission, Torque Converter
14.26 gal 54 L
- Mechanical Winch
6.47 gal 24.5 L
- Hydraulic System - Tank
16.5 gal 62.5 L
- Hydraulic System - Total
32.47 gal 123 L
Dimensions
- Wheelbase
139.1 in 3533 mm
- Length
241.62 in 6195.4 mm
- Overall width
133.3 in 3385 mm
- Height
127.3 in 3233.5 mm
- Ground Clearance
22.9 in 581.7 mm
Weights
- Est Operating Weight
41900 lb 19006 kg
| |
| |
| |
|
| |
|