|
545 The 545 Skidder is built to exceed all expectations for skidding performance, reliability and comfort, while maximizing productivity. |
 |
|
| |
| |
| |
|
545 Skidder
Overview & Specifications
Engine
- Net Flywheel Power
200 hp 149.1 kW
- Engine Model
Cat® 3306 DITA Cat® 3306 DITA
- Net Power - ISO 9249
200 hp 149.1 kW
- Net Power - SAE J1349
198 hp 147.4 kW
- Gross Power - SAE J1995
225 hp 168 kW
- Governed Speed at Rated Power
2200 RPM 2200 RPM
- Displacement
638 in3 10.5 L
- Bore
4.75 in 120.7 mm
- Stroke
6 in 152.4 mm
- Derating Altitude
10663 ft 3250 m
- Air Cleaner
Dry precleaner Dry precleaner
- Alternator
75 Amp 75 Amp
- Fan Speed
1981 RPM 1981 RPM
- Fan Type
Blower Blower
- Electrical System
24V 24V
- Battery - Quantity
2 2
- Battery - Volts
12V 12V
- Battery - Capacity
950 CCA 950 CCA
- Starting System
Direct electric Direct electric
Power Train
- Travel Speed - Fwd. 1st
4 mph 6.4 km/h
- Travel Speed - Fwd. 2nd
5.6 mph 9 km/h
- Travel Speed - Fwd. 3rd
6.8 mph 10.9 km/h
- Travel Speed - Fwd. 4th
9.5 mph 15.3 km/h
- Travel Speed - Fwd. 5th
17.1 mph 27.5 km/h
- Travel Speed - Rev. 1st
3.9 mph 6.2 km/h
- Travel Speed - Rev. 2nd
6.5 mph 10.5 km/h
- Travel Speed - Rev. 3rd
11.6 mph 18.6 km/h
- Max Drawbar Pull
43762.5 lb 194.5 kN
- Torque Converter - Model
C484-E3611 AAA C484-E3611 AAA
- Torque Converter - Type
Rotating housing, single stage Rotating housing, single stage
- Transmission
5fwd/3rev countershaft, powershift 5fwd/3rev countershaft, powershift
- Steering, frame articulation
Full Hydraulic Control Full Hydraulic Control
- Brakes - Service Type
Enclosed wet disc Enclosed wet disc
- Brakes - Parking Type
Drum Drum
- Transmission Cooler Type
Plate Plate
Hydraulic System
- Circuit Type
closed cntr, var flow closed cntr, var flow
- Pump Type
axial piston axial piston
- Pump Output
50 gal/min 190 L/min
- Relief Valve Setting
3045 psi 21000 kPa
- Reservoir Tank Capacity
17 gal 65 L
- Steering Valve
direct link, non-follow direct link, non-follow
- Steering Cylinder - Bore
3.5 in 88.9 mm
- Steering Cylinder - Stroke
16.9 in 429 mm
- Steering Cylinder - Rod Diameter
2 in 50.8 mm
- Dozer Valve
direct linkage direct linkage
- Dozer Cylinder - Bore
4 in 101.6 mm
- Dozer Cylinder - Stroke
34.3 in 870 mm
- Dozer Cylinder - Rod Diameter
2.25 in 57.1 mm
- Grapple Valve
3 or 4 stack, pilot 3 or 4 stack, pilot
Grapple
- Bunching Capacity
16.6 ft2 1.54 m2
- Thinning Capacity
19 ft2 1.78 m2
- Bunching - Full Open Height
75.9 in 1928 mm
- Bunching - Fully Closed Height
47.9 in 1218 mm
- Bunching - Min. Stem Diameter
5.4 in 136 mm
- Bunching - Tip to Tip Height
85.5 in 2171 mm
- Bunching - Tong Opening
128 in 3251 mm
- Thinning - Tip to Tip Height
89.7 in 2278 mm
- Thinning - Tong Opening
135 in 3429 mm
- Thinning - Full Open Height
74.9 in 1902 mm
- Thinning - Min. Stem Diameter
9.2 in 233 mm
- Thinning - Fully Closed Height
54.6 in 1386 mm
Arch
- Dual Function - Lift highest, retracted
109.3 in 2776 mm
- Dual Function - Lift highest, farthest
73.9 in 1877 mm
- Dual Function - Lift max reach
51.3 in 1303 mm
- Dual Function - Lift lowest, retracted
51.1 in 1298 mm
- Dual Function - Lift lowest, farthest
14.6 in 371 mm
- Dual Function - Reach Highest, Retracted
62.3 in 1582 mm
- Dual Function - Reach Lowest, Retracted
70.6 in 1793 mm
- Dual Function - Reach Lowest, Farthest
107 in 2725 mm
- Dual Function - Reach Highest, Farthest
104.5 in 2654 mm
- Dual Function - Reach Max
124.9 in 3172 mm
Winch - Grapple Skidder
- Max Line Pull - Bare Drum
45200 lb 201 kN
- Max Line Speed
360 ft/min 110 m/min
- Drum Capacity 19.0mm (3/4in)
148 ft 45 m
- Drum Capacity 22.2mm (7/8in)
106 ft 32 m
- Drum capacity 25.4mm (1in)
82 ft 25 m
- Drum Diameter
10 in 254 mm
- Drum Width
11 in 279.4 mm
Service Refill
- Fuel Tank
99.8 gal 378 L
- Cooling System
14.8 gal 56 L
- Differential, Final Drive - Front
13.7 gal 52 L
- Differential, Final Drive - Rear
19.6 gal 74 L
- Engine Oil
7 gal 26.5 L
- Transmission, Torque Converter
14 gal 54 L
- Mechanical Winch
6.6 gal 25 L
- Hydraulic System - Tank
17 gal 65 L
- Hydraulic System - Total
32 gal 123 L
Dimensions
- Wheelbase
151.1 in 3838.1 mm
- Length
284.64 in 7229.9 mm
- Overall width
133.27 in 3385 mm
- Height
132.89 in 3375.5 mm
- Ground Clearance
23.84 in 605.5 mm
Weights
- Est Operating Weight
44600 lb 20230 kg
| |
| |
| |
|
| |
|