572R Series 2 Pipelayer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3176C
3176C
Flywheel Power
253 hp
189 kW
Net Power – ISO 9249
253 hp
189 kW

Weights

Operating Weight
70206 lb
31845 kg

Pipelaying Equipment

Lift Capacity
90000 lb
40800 kg

Dimensions

Length
15.5 ft
4736 mm
Shipping Height
11.25 ft
3443 mm
Shipping Width
12 ft
3659 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com