213B LC

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3116
3116
Flywheel Power
110 hp
82.03 kW
Displacement
402.76 in3
6.6 L

Weights

Operating Weight
39925.67 lb
18110 kg

Drive

Maximum Drawbar Pull
36571.91 lb
162.68 kN
Travel Speed
2.42 mph
3.9 km/h

Hydraulic System

Maximum Pressure – Implements
1962.82 psi
13533.18 kPa

Service Refill Capacities

Fuel Tank
75.82 gal
287 L
Cooling System
7.93 gal
30 L
Engine Oil
3.96 gal
15 L
Final Drive (each)
0.53 gal
2 L
Hydraulic System (including Tank)
87.18 gal
330 L
Hydraulic Tank
73.97 gal
280 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com