215C LC

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3304
3304
Flywheel Power
115.01 hp
85.76 kW
Displacement
427.17 in3
7 L

Weights

Operating Weight
44105.63 lb
20006 kg

Drive

Maximum Drawbar Pull
32385.97 lb
144.06 kN
Travel Speed
2.24 mph
3.6 km/h

Hydraulic System

Maximum Pressure – Implements
4195.89 psi
28929.62 kPa
Maximum Pressure – Travel
4707.93 psi
32460.01 kPa
Pilot System – Maximum Flow
22.51 gal/min
85.2 L/min
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com