205B VA

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3114T
3114T
Flywheel Power
80.01 hp
59.66 kW
Displacement
268.5 in3
4.4 L

Weights

Operating Weight
27524.68 lb
12485 kg

Drive

Maximum Drawbar Pull
69398.51 lb
308.7 kN
Travel Speed
2.8 mph
4.5 km/h

Hydraulic System

Maximum Pressure – Implements
1905.93 psi
13140.91 kPa

Service Refill Capacities

Fuel Tank
59.44 gal
225 L
Cooling System
7.93 gal
30 L
Engine Oil
2.38 gal
9 L
Swing Drive (each)
1.85 gal
7 L
Final Drive (each)
0.53 gal
2 L
Hydraulic System (including Tank)
52.83 gal
200 L
Hydraulic Tank
33.02 gal
125 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com