215B SA

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3204
3204
Flywheel Power
105 hp
78.3 kW
Displacement
317.32 in3
5.2 L

Weights

Operating Weight
42531.53 lb
19292 kg

Drive

Maximum Drawbar Pull
30182.84 lb
134.26 kN
Travel Speed
2.24 mph
3.6 km/h

Hydraulic System

Maximum Pressure – Implements
3996.76 psi
27556.69 kPa
Maximum Pressure – Travel
4494.58 psi
30989.01 kPa
Pilot System – Maximum Flow
20.08 gal/min
76 L/min

Service Refill Capacities

Fuel Tank
71.33 gal
270 L
Cooling System
2.64 gal
10 L
Engine Oil
1.06 gal
4 L
Swing Drive (each)
1.59 gal
6 L
Final Drive (each)
1.06 gal
4 L
Hydraulic System (including Tank)
19.81 gal
75 L
Hydraulic Tank
10.83 gal
41 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com