CB-214E Vibratory Asphalt Compactor

Overview & Specifications

Overview & Specifications

Weights

Operating Weight at Rear Drum with ROPS/FOPS
2870 lb
1300 kg
Operating Weight at Front Drum with ROPS/FOPS
2540 lb
1150 kg
Operating Weight without ROPS/FOPS
5270 lb
2390 kg
Operating Weight with ROPS/FOPS
5400 lb
2450 kg

Operating Specifications

Curb Clearance
21 in
530 mm
Turning Radius Outside Drum Edge
138 in
3510 mm
Turning Radius Inside Drum Edge
99 ft
2510 mm
Ground Clearance
10 in
250 mm
Travel Speed – Maximum
6 mph
10 km/h

Engine

Gross Power
32.7 hp
24.4 kW
Net Power - EEC 80/1260
30.3 hp
22.6 kW
Net Power - ISO 9249
30.3 hp
22.6 kW
Bore
3.3 in
84 mm
Stroke
3.5 in
90 mm
Engine Model
Cat® 3013C
Cat® 3013C

Dimensions

Overall Length
96 in
2430 mm
Wheelbase
68 in
1730 mm
Height at Steering Wheel
69 in
1760 mm
Height with ROPS/FOPS
102 in
2585 mm
Compaction Width
39 in
1000 mm
Overall Width
43 in
1100 mm

Vibratory System

Drum Width
39 in
1000 mm
Drum Diameter
27.6 in
700 mm
Frequency
3780 vpm
63 Hz
Vibration Selection
Front, rear or both
Front, rear or both
Eccentric Weight Drive
Hydraulic
Hydraulic
Centrifugal Force per Drum – Maximum
6075 lb
27.6 kN
Nominal Amplitude – High
0.02 in
0.5 mm

Service Refill Capacities

Fuel Tank Capacity
12.3 gal
46.5 L
Water (Spray) Tank Capacity
39 gal
150 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com