CB-224E Vibratory Asphalt Compactor

Overview & Specifications

Overview & Specifications

Weights

Operating Weight at Rear Drum with ROPS/FOPS
3050 lb
1380 kg
Operating Weight at Front Drum with ROPS/FOPS
2760 lb
1250 kg
Operating Weight without ROPS/FOPS
5670 lb
2570 kg
Operating Weight with ROPS/FOPS
5800 lb
2630 kg

Operating Specifications

Curb Clearance
21 in
530 mm
Turning Radius Outside Drum Edge
142 in
3610 mm
Turning Radius Inside Drum Edge
95 ft
2410 mm
Ground Clearance
10 in
250 mm
Travel Speed – Maximum
6 mph
10 km/h

Engine

Gross Power
32.7 hp
24.4 kW
Net Power - EEC 80/1260
30.3 hp
22.6 kW
Net Power - ISO 9249
30.3 hp
22.6 kW
Bore
3.3 in
84 mm
Stroke
3.5 in
90 mm
Engine Model
Cat® 3013C
Cat® 3013C

Dimensions

Overall Length
96 in
2430 mm
Wheelbase
68 in
1730 mm
Height at Steering Wheel
69 in
1760 mm
Height with ROPS/FOPS
102 in
2585 mm
Compaction Width
47 in
1200 mm
Overall Width
51 in
1300 mm

Vibratory System

Drum Width
47 in
1200 mm
Drum Diameter
27.6 in
700 mm
Frequency
3780 vpm
63 Hz
Vibration Selection
Front, rear or both
Front, rear or both
Eccentric Weight Drive
Hydraulic
Hydraulic
Centrifugal Force per Drum – Maximum
6975 lb
31.4 kN
Nominal Amplitude – High
0.02 in
0.5 mm

Service Refill Capacities

Fuel Tank Capacity
12.3 gal
46.5 L
Water (Spray) Tank Capacity
39 gal
150 L
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com