D6N FA Forestry Arrangement

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3126B
Cat® 3126B
Flywheel Power
145 hp
108 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Transmission

1.0 Forward
2.1 mph
3.3 km/h
2.0 Forward
3.6 mph
5.9 km/h
3.0 Forward
6.3 mph
10.1 km/h
1.0 Reverse
2.5 mph
4 km/h
2.0 Reverse
4.3 mph
7 km/h
3.0 Reverse
7.4 mph
12 km/h
Drawbar Pull – 1.0 Forward
71000 lb
316 kN
Drawbar Pull – 2.0 Forward
38800 lb
172 kN
Drawbar Pull – 3.0 Forward
21500 lb
96 kN

Service Refill Capacities

Fuel Tank
79 gal
299 L
Cooling System
10.75 gal
40.7 L
Final Drives (each)
1.8 gal
7 L
Hydraulic Tank
7.8 gal
29.5 L

Weights

Operating Weight
38113 lb
17288 kg
Operating Weight XL-DS
38113 lb
17288 kg
Shipping Weight XL-DS
37381 lb
16956 kg
Operating Weight LGP-DS
42344 lb
19207 kg
Shipping Weight LGP-DS
41611 lb
18875 kg

Dimensions

Ground Clearance
16.7 in
424 mm
Width without Blade
98 in
2492 mm
Width with Blade
116.5 ft
2960 mm
Height ROPS/Canopy
10.28 ft
3133 mm
Overall Length Basic Tractor (with Drawbar)
12.27 ft
3.74 mm
Overall Length with Blade
18.1 ft
5.53 m

Undercarriage

Width of Shoe – XL
24 in
600 mm
Width of Shoe – LGP
34 in
860 mm
Shoes/Side – XL
40
40
Shoes/Side – LGP
46
46
Grouser Height
2.24 in
57 mm
Track Gauge – XL
74 in
1890 mm
Track Gauge – LGP
85 in
2160 mm
Track on Ground – XL
100 in
2550 mm
Track on Ground – LGP
122 in
3102 mm
Ground Contact Area – XL
4822 in2
3.1 m2
Ground Contact Area – LGP
8269 in2
5.3 m2
Track Rollers/Side – XL
7
7
Track Rollers/Side – LGP
8
8

Blades

Blade Type
SU, VPAT
SU, VPAT
XL SU – Blade Capacity
5.6 yd3
4.28 m3
XL SU – Blade Width
10.5 ft
3190 mm
XL, VPAT – Blade Capacity
4.16 yd3
3.18 m3
XL VPAT – Blade Width
10.73 ft
3272 mm
LGP, VPAT – Blade Capacity
4.13 yd3
3.16 m3
LGP VPAT – Blade Width
13.4 ft
4080 mm

Ripper

Weight – With One Shank
3100 lb
1406 kg
Type
Fixed Parallelogram
Fixed Parallelogram
Number of Pockets
3
3
Overall Beam Width
86.7 in
2202 mm
Beam Cross Section
216 x 254 mm 8.5 x 10.0 in
216 x 254 mm 8.5 x 10.0 in
Maximum Penetration – XL
18.6 in
474 mm
Maximum Penetration – LGP
14.2 in
359.5 mm
Weight – Each Additional Shank
172 lb
78 kg

Winch

Winch Model
PA55
PA55
Weight*
2513 lb
1140 kg
Oil Capacity
19.55 gal
74 L
Winch and Bracket Length
44.1 in
1120 mm
Winch Case – Width
38.4 in
975 mm
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.8 in
504 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com