The Caterpillar 902 Compact Wheel Loader is built to the same high standards as larger Caterpillar wheel loaders. This machine delivers Cat reliability, durability and efficient operation, even in the toughest working conditions.
902 Compact Wheel Loader
Overview & Specifications
Engine
Net Power
46 hp
34 kW
Gross Power
48 hp
36 kW
ISO 9249 Rating
46 hp
36 kW
EEC 80/1269 Rating
46 hp
36 kW
SAE J1349 Rating
46 hp
36 kW
Model
3024
3024
Engine Dimensions
Bore
3.3 in
84 mm
Stroke
3.9 in
100 mm
Weights
Operating Weight
9435 lb
4280 kg
Operating Specifications
Rated Bucket Capacity
0.8 yd3
0.6 m3
Rated operating load @ full turn, forks
3520 lb
1600 kg
Breakout Force
8320 lb
37 kN
Full turn static tipping load, forks
4400 lb
2000 kg
Rated Operating Load @ Full Turn, Bucket
2860 lb
1300 kg
Hydraulic Lift Capacity
7800 lb
35 kg
Straight Tipping Load, Bucket
6600 lb
3000 kg
Full Turn Static Tipping Load, Bucket
5700 lb
2600 kg
Rackback, Transport Position
50 Degrees
50 Degrees
Dump Height @ Full Lift
7.7 ft
2340 mm
Reach w/o teeth
2.75 ft
830 mm
Articulation
43 Degrees
43 Degrees
Oscillation +/–
11 Degrees
11 Degrees
Dimensions
Tread width
4.5 ft
1350 mm
Cab
ROPS
meets the following criteria: SAE J1040 MAY94, ISO 3471-1:1986
meets the following criteria: SAE J1040 MAY94, ISO 3471-1:1986
FOPS
meets the following criteria: SAE J231 JAN81, ISO 3449:1992
meets the following criteria: SAE J231 JAN81, ISO 3449:1992