The Caterpillar 908 Compact Wheel Loader is built to the same high standards as larger Caterpillar wheel loaders. This machine delivers Cat reliability, durability and efficient operation, even in the toughest working conditions.
908 Compact Wheel Loader
Overview & Specifications
Engine
Net Power
76 hp
57 kW
Gross Power
84 hp
63 kW
ISO 9249 Rating
80 hp
60 kW
EEC 80/1269 Rating
80 hp
60 kW
SAE J1349 Rating
80 hp
60 kW
Model
3044C
3044C
Engine Dimensions
Bore
3.7 in
94 mm
Stroke
4.72 in
120 mm
Weights
Operating Weight
13288 lb
6040 kg
Operating Specifications
Rated Bucket Capacity
1.3 yd3
1 m3
Rated operating load @ full turn, forks
5291 lb
2405 kg
Breakout Force
13710 lb
61 kN
Full turn static tipping load, forks
6860 lb
3120 kg
Rated Operating Load @ Full Turn, Bucket
4136 lb
1880 kg
Hydraulic Lift Capacity
9900 lb
44 kg
Straight Tipping Load, Bucket
9636 lb
4380 kg
Full Turn Static Tipping Load, Bucket
8270 lb
3760 kg
Rackback, Transport Position
56 Degrees
56 Degrees
Dump Height @ Full Lift
10.4 ft
2637 mm
Reach w/o teeth
2.75 ft
830 mm
Articulation
40 Degrees
40 Degrees
Oscillation +/–
11 Degrees
11 Degrees
Dimensions
Tread width
5.2 ft
1575 mm
Cab
ROPS
meets the following criteria: SAE J1040 MAY94, ISO 3471-1:1986
meets the following criteria: SAE J1040 MAY94, ISO 3471-1:1986
FOPS
meets the following criteria: SAE J231 JAN81, ISO 3449:1992
meets the following criteria: SAE J231 JAN81, ISO 3449:1992