The 930G is one of the most versatile wheel loaders in the world. Size, power, performance and work tool interchangeability make this machine ideal for a wide range of jobs.
930G Wheel Loader
Overview & Specifications
Engine
Rated Net Power
149 hp
111 kW
Model
Cat® 3056E DIT ATAAC
Cat® 3056E DIT ATAAC
SAE J1349
149 hp
111 kW
ISO 9249 (1997)
150 hp
112 kW
EEC 80/1269
150 hp
112 kW
Max. Net Power @ 2000 rpm
159 hp
119 kW
SAE J1349
159 hp
119 kW
ISO 9249 (1997)
161 hp
120 kW
EEC 80/1269
161 hp
120 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
366 in3
6 L
Buckets
Bucket Capacities
2.1 m3 - 5.0 m3 2.6 yd3 - 6.5 yd3
2.1 m3 - 5.0 m3 2.6 yd3 - 6.5 yd3
Bucket Width
8.37 ft
2550 mm
Weights
Operating Weight
28725 lb
13029 kg
Maximum Weight
29044 lb
13174 kg
Optional Counterweight
1036.17 lb
470 kg
Steering
Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
207 in
5257 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
70 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
17.6 gal/min
70 L/min
Maximum working pressure
3500 psi
24130 kPa
Loader Hydraulic System
Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)
58 gal/min
220 L/min
Hydraulic Cycle Time
9.5 Seconds
9.5 Seconds
Pump flow - Implement pump
58 gal/min
220 L/min
Relief Pressure - Implement pump
3755 psi
258.9 bar
Maximum working pressure
3755 psi
25900 kPa
Hydraulic cycle time:
9.5sec
9.5sec
Raise
5 Seconds
5 Seconds
Dump
1.7 Seconds
1.7 Seconds
Lower, empty, float down
2.8 Seconds
2.8 Seconds
Total
9.5 Seconds
9.5 Seconds
Lift cylinders, double acting:
null
Bore
4.5 in
114.3 mm
Stroke
30.6 in
777 mm
Tilt cylinder, double acting:
null
Bore
6 in
152.4 mm
Stroke
37 in
939 mm
Service Refill Capacities
Fuel tank
59.4 gal
225 L
Cooling system
10.6 gal
40 L
Crankcase
4.2 gal
16 L
Transmission
9.1 gal
34.5 L
Differentials and final drives:
null
Front
6.9 gal
26 L
Rear
6.6 gal
25 L
Hydraulic system (including tank)
33 gal
125 L
Hydraulic tank
18.5 gal
70 L
Transmission
Forward 1
4.5 mph
7.3 km/h
2
7.6 mph
12.3 km/h
3
15 mph
24.1 km/h
4
23.8 mph
38.3 km/h
Reverse 1
4.5 mph
7.3 km/h
2
7.6 mph
12.3 km/h
3
15 mph
24.1 km/h
Axles
Axle Oscillation
11 Degrees
11 Degrees
Tires
Size
17.5-25 12PR L-2
17.5-25 12PR L-2
Tread Width
7.9 ft
2407 mm
Cab
ROPS
SAE J1040 MAY94, ISO 3471-1994
SAE J1040 MAY94, ISO 3471-1994
FOPS
SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449 1992 Level II