928Gz Wheel Loader

Overview & Specifications

Overview & Specifications

Engine

Rated Net Power
143 hp
107 kW
Model
Cat® 3056E DIT ATAAC
Cat® 3056E DIT ATAAC
SAE J1349
143 hp
107 kW
ISO 9249 (1997)
145 hp
108 kW
EEC 80/1269
145 hp
108 kW
Max. Net Power @ 2000 rpm
155 hp
115 kW
SAE J1349
155 hp
115 kW
ISO 9249 (1997)
156 hp
117 kW
EEC 80/1269
156 hp
117 kW
Bore
3.94 in
100 mm
Stroke
5 in
127 mm
Displacement
366 in3
6 L

Buckets

Bucket Capacities
2.0 m3 - 2.3 m3 2.6 yd3 - 3.0 yd3
2.0 m3 - 2.3 m3 2.6 yd3 - 3.0 yd3
Bucket Width
8.36 ft
2549 mm
Capacity - Reference bucket
2.62 yd3
2 m3
Type - Reference bucket
GP
GP
Breakout force - Reference bucket
25844 lb
115 kN

Weights

Operating Weight
27140 lb
12310 kg
Optional Counterweight
654.77 lb
297 kg

Steering

Steering Articulation
40 Degrees
40 Degrees
Minimum turning radius (over tire)
206 in
5233 mm
Steering angle, each direction
40 Degrees
40 Degrees
Steering cylinders, two, bore
2.75 in
69.9 mm
Hydraulic output at 2300 engine rpm and 6900 kPa (1000 psi)
27 gal/min
104 L/min
Maximum working pressure
3000 psi
20700 kPa

Loader Hydraulic System

Output at 2300 engine rpm and 6900 kPa (1000 psi) with SAE 10W oil at 65°C (150°F)
40.3 gal/min
151.5 L/min
Hydraulic Cycle Time
10.1 Seconds
10.1 Seconds
Pump flow - Implement pump
40.15 gal/min
152 L/min
Hydraulic cycle time:
null
Raise
6.1 Seconds
6.1 Seconds
Dump
1.2 Seconds
1.2 Seconds
Lower, empty, float down
2.8 Seconds
2.8 Seconds
Total
10.1 Seconds
10.1 Seconds
Relief valve setting
3600 psi
24800 kPa
Lift cylinders, double acting:
null
Bore
4.75 in
120.6 mm
Stroke
27 in
685 mm
Tilt cylinder, double acting:
null
Bore
5 in
127 mm
Stroke
21.7 in
550 mm

Service Refill Capacities

Fuel tank
59.4 gal
225 L
Cooling system
11.1 gal
42 L
Crankcase
3.7 gal
14 L
Transmission
9.1 gal
34.5 L
Differentials and final drives:
null
Front
6.9 gal
26 L
Rear
6.6 gal
25 L
Hydraulic system (including tank)
33 gal
125 L
Hydraulic tank
18.5 gal
70 L

Transmission

Forward 1
4.9 mph
7.9 km/h
2
7.8 mph
12.6 km/h
3
16 mph
25.8 km/h
4
23.4 mph
37.7 km/h
Reverse 1
4.9 mph
7.9 km/h
2
7.8 mph
12.6 km/h
3
16 mph
25.8 km/h

Axles

Axle Oscillation
11 Degrees
11 Degrees
Features:
null

Tires

Size
17.5-25PR (L-2)
17.5-25PR (L-2)
Tread Width
96 ft
2427 mm
Choice of:
null

Brakes

Features:
null

Cab

ROPS
SAE J1040 MAY94, ISO 3471-1994
SAE J1040 MAY94, ISO 3471-1994
FOPS
SAE J/ISO 3449 APR98 Level II, ISO 3449-1992 Level II
SAE J/ISO 3449 APR98 Level II, ISO 3449-1992 Level II

Implement Controls

Features:
null

Dimensions

Overall Height
16.4 ft
4971 mm
Wheelbase
9.6 ft
2900 mm
Width over tires
6.4 ft
1950 mm
Height to Top of ROPS/FOPS
10.8 ft
3269 mm
Height to Top of Exhaust Stack
10.6 ft
3189 mm
Height to Top of Hood
7.3 ft
2197 mm
Height to Center of Axle
2.3 ft
685 mm
Ground Clearance
1.4 ft
408 mm
Overall Length
23.1 ft
7252 mm
Length - Rear Axle to Bumper
6.4 ft
1920 mm
Center Line of Front Axle-Hitch
4.9 ft
1450 mm
Wheel Base Length
9.6 ft
2900 mm
Dump Clearance-Max Lift-45°
9.5 ft
2879 mm
Bucket Clearance-Max Lift/Carry
12.4 ft
3752 mm
Bucket Pin Height at Max Lift
12.4 ft
3872 mm
Overall Height - Bucket Raised
16.4 ft
4971 mm
Reach at Max Lift and 45° Dump
3 ft
927 mm
Rack Back Angle at Max Lift
58 Degrees
58 Degrees
Dump Angle at Max Lift
45 Degrees
45 Degrees
Rack Back Angle-Ground
44 Degrees
44 Degrees
Rack Back Angle at Carry
47.8 Degrees
47.8 Degrees
Carry Height
3 ft
449 mm
Digging Depth
3.4 in
86 mm

Operating Specifications

Breakout Force
25844 lb
115 kN
Static Tipping Load (Full Turn)
18931.07 lb
8587 kg
Reach - full lift/45 degree dump angle
3 ft
927 mm
Dump clearance - Full lift/45 degree dump angle
9.5 ft
2879 mm
Articulation Angle
40 Degrees
40 Degrees
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com