AD45
The AD45 underground dump truck is designed for high production, low cost-per-ton hauling in underground mining applications. Rugged construction and easy maintenance guarantee long life with low operating costs. Expanded application range delivers increased performance.
--- Select a Model ---
AD30
AD45
AD55
AD55B
AD45 Underground Dump Truck
Overview & Specifications
Engine
Engine Model
Cat® 3408E HEUI
Cat® 3408E HEUI
Rated Power
2000 RPM
2000 RPM
Gross Power – SAE J1995
515 hp
384 kW
Flywheel Power
510 hp
380 kW
Net Power – ISO 9249
510 hp
380 kW
Net Power – 80/1269/EEC
510 hp
380 kW
Bore
5.4 in
137 mm
Stroke
6 in
152 mm
Displacement
1099.7 in3
18 L
Gross Power
510 hp
380 kW
Operating Specifications
Gross Machine Operating Weight
187393 lb
85000 kg
Nominal Payload Capacity
99208 lb
45000 kg
Weights
Empty
88184.8 lb
40000 kg
Front Axle
62832 lb
28500 kg
Rear Axle
25353 lb
11500 kg
Loaded
187393 lb
85000 kg
Front Axle
89218 lb
40468 kg
Rear Axle
98176 lb
44532 kg
Weight Distribution
Empty
.
.
Front Axle
71 %
71 %
Rear Axle
29 %
29 %
Loaded
.
.
Front Axle
45 %
45 %
Rear Axle
55 %
55 %
Transmission
Forward 1
4.8 mph
7.7 km/h
Forward 2
6.5 mph
10.5 km/h
Forward 3
8.8 mph
14.2 km/h
Forward 4
11.7 mph
18.9 km/h
Forward 5
15.7 mph
25.2 km/h
Forward 6
20.3 mph
32.7 km/h
Forward 7
25.9 mph
41.7 km/h
Reverse 1
4.5 mph
7.3 km/h
Reverse 2
5.9 mph
9.5 km/h
Body Hoist
Raise
10 Seconds
10 Seconds
Lower
12.6 Seconds
12.6 Seconds
Total Cycle Time
22.6 Seconds
22.6 Seconds
Body Capacities
Body 1
27.9 yd3
21.3 m3
Body 2
32.8 yd3
25.1 m3
Body 3
36.2 yd3
27.7 m3
Ejector Body
24 yd3
18.4 m3
Ejector Body
27.1 yd3
20.8 m3
Ejector Body
23.2 yd3
17.7 m3
Ejector Body
29.9 yd3
22.9 m3
Turning Dimensions
Outside Clearance Radius
363.4 in
9228 mm
Axle Oscillation
12 Degrees
12 Degrees
Articulation Angle
42.5 Degrees
42.5 Degrees
Dimensions
Overall Width
118.1 in
3000 mm
Tunnel Clearance Width
177.2 in
4500 mm
Tunnel Clearance Height
157.5 in
4000 mm
Height to Top of Load (2:1)
142.1 in
3610 mm
Loading Height
114.1 in
2898 mm
Overall Height – Body Raised
244.7 in
6215 mm
Height to Top of ROPS
106 in
2700 mm
Overall Length
419.7 in
10660 mm
Wheelbase
218.5 in
5550 mm
Ground Clearance
17.7 in
452 mm
Tires
Tire Size
29.5-R29 Bridgestone VALS 2 Star Radials
29.5-R29 Bridgestone VALS 2 Star Radials
Standards
Brakes
ISO3450, AS2958.1, CAN-CSA424.30-M90
ISO3450, AS2958.1, CAN-CSA424.30-M90
Cab/FOPS
ISO3449, SAEJ231, AS2294.3, EN13627
ISO3449, SAEJ231, AS2294.3, EN13627
Cab/ROPS
ISO3471, SAEJ1040, AS2294.2, EN13510
ISO3471, SAEJ1040, AS2294.2, EN13510