621G
Caterpillar Wheel Tractor-Scrapers offer fast cycle times, with quick loading, high travel speeds and the ability to load and dump on the run. Rugged construction and easy maintenance assure long life with low operating costs.
--- Select a Model ---
631G
611
621F
621G
627F
627G
631E Series II
631G
637E Series II
637G
651E
621G Wheel Tractor Scraper
Overview & Specifications
Engine
Tractor Engine
Cat® C15 ACERT™
Cat® C15 ACERT™
Tractor Engine
Flywheel Power: Tractor/Scraper
246 kW (330 hp)
246 kW (330 hp)
Gross Power - Gears 1-2
359 hp
268 kW
Gross Power - Gears 3-8
394 hp
294 kW
Net Power - Gears 1-2
330 hp
246 kW
Net Power - Gears 3-8
365 hp
272 kW
Caterpillar Net Power
330 hp
246 kW
ISO 9249
330 hp
246 kW
EEC 80/1269
330 hp
246 kW
SAE J1349
326 hp
243 kW
Bore
5.7 in
145 mm
Stroke
7.2 in
183 mm
Displacement
1098 in3
18 L
Scraper Bowl
Scraper Capacity: Heaped
22 yd3
17 m3
Rated Load
52800 lb
23950 kg
Capacity Struck
15.7 yd3
12 m3
Depth of Cut - max.
13.1 in
333 mm
Width of Cut, to Router Bits
119 in
3023 mm
Ground Clearance - max.
20.6 in
522 mm
Cutting Edge - thickness
0.88 in.
22 mm
Hyd. Penetration Force
119600 lb
532 kN
Depth of Spread - max.
20.4 in
519 mm
Apron Opening
70 in
1780 mm
Apron Closure Force
24075 lb
107 kN
Transmission
Top Speed (Loaded)
32 mph
51.5 km/h
1 Forward
3.2 mph
5.1 km/h
2 Forward
5.8 mph
9.3 km/h
3 Forward
7.5 mph
12.1 km/h
4 Forward
10.1 mph
16.3 km/h
5 Forward
13.6 mph
21.9 km/h
6 Forward
18.2 mph
29.3 km/h
7 Forward
24.2 mph
38.9 km/h
8 Forward
32 mph
51.5 km/h
Reverse
5.7 mph
9.2 km/h
Hydraulics
Bowl Cylinder Bore
6 in
152 mm
Bowl Cylinder Stroke
32 in
813 mm
Apron Cylinder Bore
7.25 in
184 mm
Apron Cylinder Stroke
23.5 in
597 mm
Ejector Cylinder Bore
6.5 in
165 mm
Ejector Cylinder Stroke
61 in
1549 mm
Steering Circuit
55 gal/min
209 L/min
Scraper Circuit
72.1 gal/min
273 L/min
Cushion Hitch Circuit
9.8 gal/min
37 L/min
Secondary Steering Circuit
52 gal/min
147 L/min
Relief Valve - Steering Circuit
2250 psi
15500 kPa
Relief Valve - Implement Circuit
2175 psi
15000 kPa
Compensator Setting - Cushion Hitch Circuit
2175 psi
16000 kPa
Steering
Width - 180° Turn
35.9 ft
10.9 m
Steering Angle – Right
90°
90°
Steering Angle – Left
85°
85°
Hydraulic Output
55 gal/min
209 L/min
Service Refill Capacities – Tractor
Crankcase
10 gal
38 L
Transmission
18 gal
68 L
Differential
32 gal
121 L
Final Drive (per side)
5.3 gal
20 L
Cooling System
14 gal
73 L
Hydraulic Reservoir
33 gal
125 L
Wheel Coolant (each)
12 gal
45 L
Windshield Washer
1.5 gal
6 L
Dimensions
Width - overall machine
136.5 in
3467 mm
Width - tractor
123.2 in
3130 mm
Width - rear tire center lines
86.6 in
2200 mm
Width - inside of bowl
116 in
2946 mm
Width - outside rear tires
120 in
3048 mm
Height - overall shipping
145.9 in
3705 mm
Height - top of cab
134.8 in
3423 mm
Ground Clearance, Tractor
21.8 in
553 mm
Front of Tractor to Front Axle
120.4 in
3058 mm
Rim radius
17 in
432 mm
Axle to Vertical Hitch Pin
17 in
432 mm
Height - scraper blade max.
20.6 in
522 mm
Wheelbase
304 in
7722 mm
Length - overall machine
508.5 in
12917 mm
Rear Axle to Rear of Machine
84.3 in
2142 mm
Weights - Standard, tandem
Total Shipping
72455 lb
32865 kg
Tractor Shipping
49994 lb
22677 kg
Scraper Shipping
22461 lb
10118 kg
Total Operating - empty
73789 lb
33470 kg
Front Axle
50176 lb
22760 kg
Rear Axle
23612 lb
10710 kg
Total Operating - loaded
126589 lb
57420 kg
Front Axle Weight - loaded
67092 lb
30433 kg
Rear Axle Weight - loaded
59497 lb
26987 kg
Weights
Operating Weight
124590 lb
56513 kg