AD55 Underground Articulated Truck

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C18 ATAAC
Cat® C18 ATAAC
Rated Power
2000 RPM
2000 RPM
Gross Power – SAE J1995
650 hp
485 kW
Flywheel Power
617 hp
460 kW
Net Power – SAE J1349
617 hp
460 kW
Net Power – ISO 9249
617 hp
460 kW
Net Power – 80/1269/EEC
617 hp
460 kW
Bore
5.7 in
145 mm
Stroke
7.2 in
183 mm
Displacement
1106.44 in3
18.1 L

Operating Specifications

Gross Machine Operating Weight
224871 lb
102000 kg
Nominal Payload Capacity
121254 lb
55000 kg

Weights

Empty
103617 lb
47000 kg
Front Axle
68493 lb
31068 kg
Rear Axle
35124 lb
15932 kg
Loaded
224871 lb
102000 kg
Front Axle
105956 lb
48061 kg
Rear Axle
118915 lb
53939 kg

Weight Distribution

Empty
.
.
Front Axle
66 %
66 %
Rear Axle
34 %
34 %
Loaded
.
.
Front Axle
48 %
48 %
Rear Axle
52 %
52 %

Transmission

Forward 1
4.4 mph
7 km/h
Forward 2
5.9 mph
9.6 km/h
Forward 3
8.1 mph
13 km/h
Forward 4
10.8 mph
17.5 km/h
Forward 5
14.7 mph
23.7 km/h
Forward 6
19.8 mph
31.9 km/h
Forward 7
26.9 mph
43.3 km/h
Reverse 1
4.2 mph
6.8 km/h
Reverse 2
5.7 mph
9.2 km/h

Body Hoist

Raise
12 Seconds
12 Seconds
Lower
24 Seconds
24 Seconds
Total Cycle Time
36 Seconds
36 Seconds

Body Capacities

Body 1
35.2 yd3
26.9 m3
Body 2
44.2 yd3
33.8 m3
Body 3
47.9 yd3
36.6 m3

Turning Dimensions

Outside Clearance Radius
389.2 in
9885 mm
Axle Oscillation
10 Degrees
10 Degrees
Articulation Angle
42.5 Degrees
42.5 Degrees

Dimensions

Overall Width
131.7 in
3346 mm
Tunnel Clearance Width
196.9 in
5000 mm
Tunnel Clearance Height
196.9 in
5000 mm
Height to Top of Load (2:1)
151.5 in
3848 mm
Loading Height
120.8 in
3067 mm
Overall Height – Body Raised
274.4 in
6969 mm
Height to Top of ROPS
118.1 in
3000 mm
Overall Length
454.6 in
11547 mm
Wheelbase
232.2 in
5900 mm
Ground Clearance
15.4 in
391 mm

Tires

Tire Size
35 X 65 R33
35 X 65 R33

Standards

Brakes
ISO3450, AS2958.1, CAN-CSA424.30-M90
ISO3450, AS2958.1, CAN-CSA424.30-M90
Cab/FOPS
ISO3449, SAEJ231, AS2294.3, EN13627
ISO3449, SAEJ231, AS2294.3, EN13627
Cab/ROPS
ISO3471, SAEJ1040, AS2294.2, EN13510
ISO3471, SAEJ1040, AS2294.2, EN13510
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com