D5N LGP Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126B DITAAC
Cat 3126B DITAAC
Flywheel Power
121 hp
90.3 kW
Net Power – ISO 9249
121 hp
90.3 kW
Net Power – SAE J1349
120 hp
89.4 kW
Net Power – EU 80/1269
121 hp
90.3 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Transmission

1.0 Forward
2 mph
3.2 km/h
2.0 Forward
3.5 mph
5.6 km/h
3.0 Forward
6.2 mph
10 km/h
1.0 Reverse
2.3 mph
3.8 km/h
2.0 Reverse
4.1 mph
6.7 km/h
3.0 Reverse
6.9 mph
11.3 km/h
Drawbar Pull – 1.0 Forward
50600 lb
225 kN
Drawbar Pull – 2.0 Forward
27600 lb
123 kN
Drawbar Pull – 3.0 Forward
15200 lb
68 kN

Service Refill Capacities

Fuel Tank
67.9 gal
257 L
Cooling System
9.77 gal
37 L
Final Drives (each)
1.6 gal
6 L
Hydraulic Tank
7.7 gal
29.5 L

Weights

Operating Weight
29828.51 lb
13530 kg
Operating Weight Power Shift FTC - LGP
29828 lb
13530 kg
Shipping Weight FTC - LGP
29214 lb
13251 kg

Dimensions

Drawbar Height (center of clevis) from ground face of shoes
21.14 in
537 mm
Length of Track on Ground
102.52 in
2604 mm
Ground Clearance
16.61 in
422 mm
Track Gauge
78.74 in
2000 mm
Width without Blade
108.66 in
2760 mm
Height
9.35 ft
2849 mm
Height ROPS/Canopy
9.96 ft
3036 mm
Overall Length Basic Tractor (with Drawbar)
12.2 ft
3.72 mm

Undercarriage

Width of Shoe – LGP
30 in
760 mm
Shoes/Side – LGP
44
44
Grouser Height
1.85 in
47 mm
Track Gauge – LGP
79 in
2000 mm
Track on Ground – LGP
103 in
2604 mm
Ground Contact Area – LGP
6135 in2
3.96 m2
Ground Pressure
4.93 psi
34 kPa
Ground Pressure – LGP
4.93 psi
34 kPa
Track Rollers/Side – LGP
8
8

Blades

Blade Type
VPAT
VPAT
LGP, VPAT – Blade Capacity
3.4 yd3
2.6 m3
LGP VPAT – Blade Width
11 ft
3360 mm

Ripper

Weight – With One Shank
1671 lb
758 kg
Type
Fixed Radial
Fixed Radial
Number of Pockets
3
3
Overall Beam Width
76.8 in
1951 mm
Beam Cross Section
165x211 mm 6.5x8.3 in.
165x211 mm 6.5x8.3 in.
Maximum Penetration – LGP
11.7 in
298 mm
Weight – Each Additional Shank
75 lb
34 kg

Winch

Winch Model
PA55
PA55
Weight*
2602 lb
1180 kg
Oil Capacity
19.6 gal
74.1 L
Winch and Bracket Length
45.1 in
1145 mm
Winch Case – Width
38.4 in
975 mm
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.8 in
504 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com