D6N LGP Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126B DITAAC
Cat 3126B DITAAC
Flywheel Power
145 hp
108 kW
Net Power – ISO 9249
145 hp
108 kW
Net Power – SAE J1349
143 hp
107 kW
Net Power – EU 80/1269
145 hp
108 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Transmission

1.0 Forward
2.1 mph
3.3 km/h
2.0 Forward
3.6 mph
5.9 km/h
3.0 Forward
6.3 mph
10.1 km/h
1.0 Reverse
2.5 mph
4 km/h
2.0 Reverse
4.3 mph
7 km/h
3.0 Reverse
7.4 mph
12 km/h
Drawbar Pull – 1.0 Forward
71000 lb
316 kN
Drawbar Pull – 2.0 Forward
38800 lb
172 kN
Drawbar Pull – 3.0 Forward
21500 lb
96 kN

Service Refill Capacities

Fuel Tank
79 gal
299 L
Cooling System
10.75 gal
40.7 L
Final Drives (each)
1.8 gal
7 L
Hydraulic Tank
7.8 gal
29.5 L

Weights

Operating Weight
39070.28 lb
17722 kg
Operating Weight Power Shift FTC - LGP
38322 lb
17383 kg
Operating Weight LGP-DS
39070 lb
17722 kg
Shipping Weight LGP-DS
38412 lb
17423 kg
Shipping Weight FTC - LGP
37665 lb
17084 kg

Dimensions

Drawbar Height (center of clevis) from ground face of shoes
27.95 in
710 mm
Length of Track on Ground
122.13 in
3102 mm
Ground Clearance
21.18 in
538 mm
Track Gauge
85.04 in
2160 mm
Width without Blade
118.98 in
3022 mm
Height
9.84 ft
3000 mm
Height ROPS/Canopy
10.29 ft
3136 mm
Overall Length Basic Tractor (with Drawbar)
13.62 ft
4.15 mm

Undercarriage

Width of Shoe – LGP
34 in
860 mm
Shoes/Side – LGP
46
46
Grouser Height
2.24 in
57 mm
Track Gauge – LGP
85 in
2160 mm
Track on Ground – LGP
122 in
3102 mm
Ground Contact Area – LGP
8269 in2
5.34 m2
Ground Pressure
4.79 psi
33 kPa
Ground Pressure - LGP FTC
4.7 psi
32.4 kPa
Ground Pressure - LGP DS
4.79 psi
33 kPa
Track Rollers/Side – XL
7
7
Track Rollers/Side – LGP
8
8

Blades

Blade Type
VPAT, SU
VPAT, SU
LGP PAT-Blade Capacity
4.13 yd3
3.16 m3
LGP PAT-Blade Width
13.4 ft
4080 mm

Ripper

Type
Fixed Parallelogram
Fixed Parallelogram
Number of Pockets
3
3
Overall Beam Width
86.7 in
2202 mm
Beam Cross Section
216x254 mm 8.5x10.0 in
216x254 mm 8.5x10.0 in
Maximum Penetration – LGP
14.2 in
359.5 mm
Weight – Each Additional Shank
172 lb
78 kg

Winch

Winch Model
PA55
PA55
Weight*
2814 lb
1276.5 kg
Oil Capacity
19.55 gal
74 L
Winch and Bracket Length
45.1 in
1145 mm
Winch Case – Width
38.4 in
975 mm
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.8 in
504 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com