D6N XL Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat 3126B DITAAC
Cat 3126B DITAAC
Flywheel Power
145 hp
108 kW
Net Power – ISO 9249
145 hp
108 kW
Net Power – SAE J1349
143 hp
107 kW
Net Power – EU 80/1269
145 hp
108 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L

Transmission

1.0 Forward
2.1 mph
3.3 km/h
2.0 Forward
3.6 mph
5.9 km/h
3.0 Forward
6.3 mph
10.1 km/h
1.0 Reverse
2.5 mph
4 km/h
2.0 Reverse
4.3 mph
7 km/h
3.0 Reverse
7.4 mph
12 km/h
Drawbar Pull – 1.0 Forward
71000 lb
316 kN
Drawbar Pull – 2.0 Forward
38800 lb
172 kN
Drawbar Pull – 3.0 Forward
21500 lb
96 kN

Service Refill Capacities

Fuel Tank
79 gal
299 L
Cooling System
10.75 gal
40.7 L
Final Drives (each)
1.8 gal
7 L
Hydraulic Tank
7.8 gal
29.5 L

Weights

Operating Weight
35020.39 lb
15885 kg
Operating Weight Power Shift FTC - XL
34361 lb
15586 kg
Operating Weight XL-DS
35020 lb
15885 kg
Shipping Weight XL-DS
34362 lb
15586 kg
Shipping Weight FTC - XL
33703 lb
15287 kg

Dimensions

Drawbar Height (center of clevis) from ground face of shoes
23.43 in
595 mm
Length of Track on Ground
100.39 in
2550 mm
Ground Clearance
16.69 in
424 mm
Track Gauge
74.41 in
1890 mm
Width without Blade
98.11 in
2492 mm
Height
9.47 ft
2886 mm
Height ROPS/Canopy
9.91 ft
3022 mm
Overall Length Basic Tractor (with Drawbar)
12.27 ft
3.74 mm

Undercarriage

Width of Shoe – XL
24 in
610 mm
Shoes/Side – XL
40
40
Shoes/Side – LGP
46
46
Grouser Height
2.24 in
57 mm
Track Gauge – XL
74 in
1890 mm
Track on Ground – XL
100 in
2550 mm
Ground Contact Area – XL
4822 in2
3.11 m2
Ground Pressure
7.37 psi
50.8 kPa
Ground Pressure - XL FTC
7.24 psi
49.9 kPa
Ground Pressure - XL DS
7.37 psi
50.8 kPa
Track Rollers/Side – XL
7
7
Track Rollers/Side – LGP
8
8

Blades

Blade Type
VPAT, SU
VPAT, SU
XL SU – Blade Capacity
5.6 yd3
4.28 m3
XL SU – Blade Width
10.46 ft
3190 mm
XL, VPAT – Blade Capacity
4.16 yd3
3.18 m3
XL VPAT – Blade Width
10.73 ft
3272 mm

Ripper

Type
Fixed Parallelogram
Fixed Parallelogram
Number of Pockets
3
3
Overall Beam Width
86.7 in
2202 mm
Beam Cross Section
216x254 mm 8.5x10.0 in
216x254 mm 8.5x10.0 in
Maximum Penetration – XL
18.6 in
473.5 mm
Weight – Each Additional Shank
172 lb
78 kg

Winch

Winch Model
PA55
PA55
Weight*
2814 lb
1276.5 kg
Oil Capacity
19.55 gal
74 L
Winch and Bracket Length
45.1 in
1145 mm
Winch Case – Width
38.4 in
975 mm
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.8 in
504 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com