The 963C works well in a wide range of applications. Equipped with a general purpose, multi-purpose, or extreme service multi-purpose bucket it can do heavy clearing, stripping topsoil, landscape contouring, grading, dozing, excavating, backfilling, hard bank digging, carrying material, and truck loading.
Reliable, durable operation.
Rugged construction, self-diagnosis of electrical and power train systems and easy maintenance help ensure extended service life with low operation costs.
963C Track Loader
Overview & Specifications
Engine
Flywheel Power
158 hp
118 kW
Engine Model
Cat® 3126B ATAAC
Cat® 3126B ATAAC
Net Power - Cat
158 hp
118 kW
Net Power - ISO 9249
158 hp
118 kW
Net Power - EEC 80/1269
158 hp
118 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
442 in3
7.2 L
Undercarriage
Track Shoe Type
Double Grouser Extreme Service
Double Grouser Extreme Service
Track Shoe Width - Standard
21.6 in
550 mm
Track Shoe Width - Optional
17.7 in
450 mm
Track Rollers - Each Side
6
6
Number of Shoes - Each Side
37
37
Track on Ground
97 in
2458 mm
Ground Contact Area - Standard Shoe
4184 in2
2.7 m2
Ground Contact Area - Optional Shoe
3425 in2
2.2 m2
Ground Pressure - Standard Shoe
10.5 psi
72.4 kPa
Ground Pressure - Optional Shoe
12.8 psi
88.5 kPa
Grouser Height - Double Grouser
1.67 in
42.5 mm
Track Gauge
72.8 in
1850 mm
Drive System
Type
Hydrostatic drive with infinite machine speeds up to 10 km/h (6.2 mph)
Hydrostatic drive with infinite machine speeds up to 10 km/h (6.2 mph)