325C LCR Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
3126B ATTAC HEUI™
3126B ATTAC HEUI™
Net Flywheel Power
188 hp
140 kW
Net Power – ISO 9249
188 hp
140 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
440 in3
7.2 L
Net Power – EEC 80/1269
188 hp
140 kW
Net Power – SAE J1349
186 hp
139 kW

Weights

Operating Weight – Std. Undercarriage
78044 lb
35400 kg
Counterweight
16700 lb
7588 kg
6.15 m (20'2") Boom
4200 lb
1920 kg
3.2 m (10'6") Stick
2900 lb
1298 kg
2.65 m (8'8") Stick
2465 lb
1118 kg

Service Refill Capacities

Fuel Tank Capacity
92 gal
348 L
Cooling System
7.9 gal
29.9 L
Engine Oil
9 gal
34 L
Swing Drive
2.1 gal
7.9 L
Final Drive (each)
4 gal
15.1 L
Hydraulic System (including tank)
85 gal
321.8 L

Swing Mechanism

Swing Speed
10.2 RPM
10.2 RPM
Swing Torque
60628 lb ft
82.2 kN·m

Drive

Maximum Drawbar Pull
69129 lb
307.5 kN
Maximum Travel Speed
2.7 mph
4.3 km/h

Hydraulic System

Main Implement System – Maximum Flow (2x)
62 gal/min
235 L/min
Max. Pressure – Equipment
4974 psi
34300 kPa
Max. Pressure – Travel
4974 psi
34300 kPa
Max. Pressure – Swing
3988 psi
27500 kPa
Pilot System – Maximum Flow
10 gal/min
36 L/min
Pilot System – Maximum Pressure
597 psi
4120 kPa
Boom Cylinder – Bore
5.51 in
140 mm
Boom Cylinder – Stroke
55 in
1407 mm
C Family Bucket Cylinder – Bore
5.12 in
130 mm
C Family Bucket Cylinder – Stroke
46 in
1156 mm

Track

Standard w/Standard Undercarriage
33.5 in
850 mm
Optional
30 in
750 mm
Optional
24 in
600 mm

Dimensions

Transport width
135.4 in
3440 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com