583T Pipelayer

Overview & Specifications

Overview & Specifications

Engine

Engine Model
C15
C15
Flywheel Power
310 hp
231 kW
Net Power – ISO 9249
310 hp
231 kW

Weights

Operating Weight
100000 lb
45359 kg

Pipelaying Equipment

Lift Capacity
140000 lb
63504 kg

Dimensions

Length
17.67 ft
5385 mm
Shipping Height
12.25 ft
3728 mm
Shipping Width
11.8 ft
3598 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com