TH220B
The TH220B is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
--- Select a Model ---
TH62
TH63
TH82
TH83
TH103
TH210
TH215
TH220B
TH220B
TH330B
TH330B
TH340B
TH350B
TH360B
TH460B
TH560B
TH580B
TL642
TL642 w/Stabilizers
TL943
TL943 w/Stabilizers
TL1055
TL1255
TH220B
Overview & Specifications
Engine
Engine Model
Cat 3054E
Cat 3054E
Gross Power (Basic)
99.9 hp
74.5 kW
Gross Power (Premium)
120 hp
92 kW
Net Power (Basic)
96.3 hp
71.8 kW
Net Power (Premium)
119.6 hp
89.2 kW
Net Power (Premium with Reverse Fan System)
116.7 hp
87 kW
Maximum Torque - Basic
300 lb ft
410 N·m
MaximumTorque - Premium
330 lb ft
450 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Weights
Operating Weight
14771 lb
6700 kg
Operating Specifications
Rated Load Capacity
5500 lb
2500 kg
Maximum Lift Height
20 ft
6100 mm
Maximum Forward Reach
10.5 ft
3200 mm
Top Travel Speed
20 mph
32 km/h
Load at Max Height
4400 lb
2000 kg
Load at Max Reach
3300 lb
1500 kg
Dimensions
Height
7.4 ft
2250 mm
Width
7.7 ft
2350 mm
Wheelbase
9.7 ft
2950 mm
Length to Fork Face
15.6 ft
4740 mm
Ground Clearance
16.7 in
425 mm
Turning Radius Over Tires
10.9 ft
3340 mm
Turning Radius Over Forks
14.3 ft
4370 mm
Tires
Standard
15.5-25 SGL-2A Goodyear
15.5-25 SGL-2A Goodyear
Hydraulic System
Maximum System Pressure
3626 psi
250 bar
Maximum Pump Flow
28 gal/min
106 L/min
Pump Type
Variable Displacement Load Sensing Axial Piston Pump
Variable Displacement Load Sensing Axial Piston Pump
Auxiliary Hydraulic Supply – Intermittent
24 gal/min
90 L/min
Auxiliary Hydraulic Supply – Continuous
15.6 gal/min
60 L/min
Service Refill Capacities
Fuel Tank
26.4 gal
100 L
Hydraulic Tank
15.6 gal
59 L
Additional Fuel Tank
13 gal
50 L
Transmission Speeds
Forward – 1
4 mph
6 km/h
Forward – 2
7 mph
12 km/h
Forward – 3
13 mph
20 km/h
Forward – 4
20 mph
32 km/h
Reverse – 1
4 mph
6 km/h
Reverse – 2
7 mph
12 km/h
Reverse – 3
13 mph
20 km/h
Boom Performance
Boom Up
5 Seconds
5 Seconds
Boom Down
4 Seconds
4 Seconds
Tele In
5 Seconds
5 Seconds
Tele Out
6 Seconds
6 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
10 Seconds
10 Seconds
Combined – Down and In
5 Seconds
5 Seconds