TH330B
The TH330B is a highly versatile machine, designed to deliver maximum performance with traditional Cat reliability, durability and productivity in the toughest working conditions.
--- Select a Model ---
TH62
TH63
TH82
TH83
TH103
TH210
TH215
TH220B
TH220B
TH330B
TH330B
TH340B
TH350B
TH360B
TH460B
TH560B
TH580B
TL642
TL642 w/Stabilizers
TL943
TL943 w/Stabilizers
TL1055
TL1255
TH330B
Overview & Specifications
Engine
Engine Model
Caterpillar 3054E
Caterpillar 3054E
Gross Power (Basic)
99.9 hp
74.5 kW
Gross Power (Premium)
123 hp
92 kW
Net Power (Basic)
96.3 hp
71.8 kW
Net Power (Premium)
119.6 hp
89.2 kW
Net Power (Premium with Reverse Fan System)
116.7 hp
87 kW
Maximum Torque - Basic
303 lb ft
410 N·m
MaximumTorque - Premium
333 lb ft
450 N·m
Bore
4 in
105 mm
Stroke
5 in
127 mm
Displacement
268 in3
4.4 L
Weights
Operating Weight
15470 lb
7020 kg
Operating Specifications
Rated Load Capacity
7000 lb
3200 kg
Maximum Lift Height
24 ft
7200 mm
Maximum Forward Reach
12.5 ft
3800 mm
Load at Max Reach - No Stabilizers
2750 lb
1250 kg
Top Travel Speed
25 mph
40 km/h
Load at Max Height
4400 lb
2000 kg
Load at Max Reach
2750 lb
1250 kg
Dimensions
Height
7.4 ft
2270 mm
Width
7.85 ft
2390 mm
Wheelbase
10 ft
3050 mm
Length to Fork Face
16.27 ft
4960 mm
Ground Clearance
16.7 in
425 mm
Turning Radius Over Tires
10.9 ft
3340 mm
Turning Radius Over Forks
14.9 ft
4530 mm
Hydraulic System
Maximum System Pressure
3626 psi
250 bar
Maximum Pump Flow
30 gal/min
113 L/min
Pump Type
Variable Displacement Load Sensing Axial Piston Pump
Variable Displacement Load Sensing Axial Piston Pump
Auxiliary Hydraulic Supply – Intermittent
24 gal/min
90 L/min
Auxiliary Hydraulic Supply – Continuous
15.6 gal/min
60 L/min
Service Refill Capacities
Fuel Tank
26.4 gal
100 L
Hydraulic Tank
15 gal
59 L
Additional Fuel Tank
13 gal
50 L
Transmission Speeds
Forward – 1
4 mph
7 km/h
Forward – 2
8 mph
13 km/h
Forward – 3
13 mph
22 km/h
Forward – 4
20 mph
32 km/h
Reverse – 1
4 mph
7 km/h
Reverse – 2
8 mph
13 km/h
Reverse – 3
13 mph
22 km/h
Boom Performance
Boom Up
7 Seconds
7 Seconds
Boom Down
6 Seconds
6 Seconds
Tele In
6 Seconds
6 Seconds
Tele Out
6 Seconds
6 Seconds
Crowd Forward (dump)
3 Seconds
3 Seconds
Crowd Backward
3 Seconds
3 Seconds
Combined – Up and Out
11 Seconds
11 Seconds
Combined – Down and In
6 Seconds
6 Seconds