AP-1055D
Based upon the industry-proven reputation of the Caterpillar AP-1050B and AP-1055B Asphalt Pavers, the AP-1055D establishes new standards for productivity and reliability in the asphalt paver industry. Durable, field proven powertrain, propel system and material handling system along with the world's largest and most dedicated dealer support system, ensure the AP-1055D will provide maximum return on investment.
--- Select a Model ---
AP-1050B
AP-1055D
BG-225C
BG-245C
BG-2455D
AP-1055D Asphalt Paver
Overview & Specifications
Weights
Tractor Weight
37580 lb
17061 kg
Operating Weight (with Extend-A-Mat 10-20B Screed)
45130 lb
20477 kg
Operating Weight (with AS2301 Screed)
45420 lb
20621 kg
Operating Specifications
Standard Paving Width
10
10
Paving Width Minimum
8 ft
2440 mm
Paving Width Maximum
24.17 ft
7370 mm
Engine
Gross Power
224 hp
167 kW
Net Power (SAE J1349)
221 hp
165 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
441.7 in3
7.24 L
Net Power (EEC 80/1269)
223 hp
166 kW
Engine Model
Cat® C7
Cat® C7
Dimensions
Track Contact Length
9.92 ft
3.02 m
Length with push roller & Extend-a-Mat B Screed
21.5 ft
6540 mm
Length with push roller & AS2301 Screed
21.5 ft
6540 mm
Length with truck hitch & Extend-A-Mat B Screed
23.08 ft
7030 mm
Length with truck hitch & AS2301 Screed
23.08 ft
7030 mm
Overall height
11.67 ft
3550 mm
Transport width (hoppers raised) with end gates with Extend-A-Mat B Screed
10.92 ft
3330 mm
Transport width (hoppers raised) with end gates with AS2301 Screed
11.08 ft
3380 mm
Transport width (hoppers raised) with out end gates with Extend-A-Mat B Screed
10 ft
3050 mm
Transport width (hoppers raised) without end gates with AS2301 Screed
10.58 ft
3230 mm
Transport height (muffler removed)
9.25 ft
2820 mm
Inside Turning Radius
3 ft
914 mm
Service Refill Capacities
Fuel Tank Capacity
122 gal
462 L
Hydraulic Oil Tank
39.4 gal
149 L
Cooling System
9.5 gal
36 L
Drive System
Maximum Paving Speed
220 ft/min
67 m/min
Maximum Travel Speed
9 mph
15 km/h
Hopper
Hopper Capacity
215 ft3
6.1 m3
Truck Entry Width
10.58 ft
3220 mm
Truck Dump Height
2.17 ft
658 mm